General
The KL3361 and KL3362 oscilloscope terminals enable decentralized pre-processing of analog input data. The input values are digitized with a 14-bit resolution and written into an internal memory. A powerful pre-processing processor can determine or monitor the following values, among others:
- Maximum value of a recording
- Minimum value of a recording
- RMS value of a recording
- Arithmetic mean of a recording
- Peak-peak value of a recording
- Envelope monitoring
- Cycle duration
- Most frequent value of a recording
- etc.
The result or all the measured values are transported to the higher-level automation unit.
![]() | Supported Bus Couplers Not all bus couplers support the KL3361 and KL3362 oscilloscope terminals. These include BK2000, BK3000, BK3100, BK4000, BK4500, BK5000, BK7500. |
KL3361
Single-channel oscilloscope terminal for an input voltage range of -16 mV to +16 mV.
Typical application:
Logging and pre-processing of the differential signal from strain gauges in a bridge circuit.
KL3362
Two-channel oscilloscope terminal for an input voltage range of -10 V to +10 V.
Typical application:
Logging and pre-processing of standard analog signals.
