KL3361 - Single-channel oscilloscope terminal

The KL3361 analog input terminal makes it possible to perform non-central preliminary processing of analog values. The input values are digitized with a 14-bit resolution and written into an internal memory. An efficient processor can pre-process the values. Limit values, maximum and minimum values will be determined or monitored. The KL3361 can also carry out envelope monitoring. A trigger starts cyclical processes. The result or all the measured values are transported to the higher-level automation unit.
The supply voltage Uv can be drawn from the terminal or can be supplied from an external source. The terminal supplies 5 V. The maximum input voltage U is limited to 10 V.
LED indicators - meanings
| LED | No. | Display | 
|---|---|---|
| No wire (rot) | A | This LED is on if the wire breaks at the trigger input. | 
| Output (green) | B | This LED is on if the digital output is set. | 
| Error (red) | C | In preparation. | 
| Trigger (green) | D | This LED is on if a signal is present at the trigger input. | 
For pin assignment see Connecting the KL3361.