Settings 2
Settings 2 tab for parametrization the KL2531 and KL2541

Referencing:
These parameters are only available in path control mode.
-
Reversing the homing direction (
RP0.R52.0
)
Here you can reverse the homing direction (default: disabled).
-
Reference input 1 active (
RP0.R52.4
)
Here you can disable reference input 1 (default: enabled).
-
Reference input 2 active (
RP0.R52.5
)
Here you can disable reference input 2 (default: enabled).
- vref,b on the cam, backward referencing velocity (RP0.R53)
Here you specify the velocity with which the motor approaches the cam during homing (default: 500dec).
In this case backward means that the terminal controls the motor with falling position values.
- vref,f on the cam, forward referencing velocity (RP0.R54)
Here you specify the velocity with which the motor moves away from the cam during homing (default: 50dec).
In this case forward means that the terminal controls the motor with rising position values.
Encoder (KL2541 only):
-
Counter mode active (
RP0.R32.15
)
Here you can activate counter mode (default: disabled). If counter mode is active, the encoder input of the KL2541 acts as a 32-bit forward/backward counter (A-signal=cycle, B-signal=direction, C-signal=enable).
-
Input filter active (
RP0.R32.14
)
Here you can deactivate the input filter for the encoder signals (default: active).
-
Show encoder signals (
RP0.R32.10
)
For the KL2541, you can activate status word signal display as follows: - (default: disabled). In this case, the LatchDataToggled acknowledge bit for CW.6 and the EncoderDisabled bit are not used.
-
Positive signal level at the gate blocks the counter (
RP0.R32.13
)
Here you can activate disabling of the counter through a positive signal level at the KL2541 gate input (default: disabled).
- Negative signal level at the gate blocks the counter (RP0.R32.12)
Here you can activate disabling of the counter through a negative signal level at the KL2541 gate input (default: disabled).
Target positions:
Here you can specify 16 target positions for the path control mode. These parameters are only available in path control mode.
- Velocity 0 (RP3.R32)
Here you can specify the velocity with which target position 0 is approached (default: 2047).
-
Velocity 1 (
RP3.R33
)
Here you can specify the velocity with which target position 0 is approached (default: 2047). - etc.
- Acceleration 0 (RP3.R48)
Here you can specify the acceleration that is used for approaching velocity 0 (default: 2047).
- Acceleration 1 (RP3.R49)
Here you can specify the acceleration that is used for approaching velocity 1 (default: 2047). - etc.