KL1804, KL1814 - Introduction

KL1804, KL1814 - Introduction 1:Fig.42: KL1804
KL1804, KL1814 - Introduction 2:Fig.43: KL1814

Bus terminal, 4-channel digital input, 24 VDC

The KL1804 and KL1814 digital input terminals acquire the binary 24 VDC control signals from the process level and transmit them, in an electrically isolated form, to the higher-level automation device. The bus terminals each contain four channels, whose signal states are displayed by LEDs. The power contacts are looped through. For the KL1804 and KL1814 Bus Terminals, the reference ground for all inputs is the 0 V power contact.