KL1804, KL1814 - LEDs and connection
Fig.44: KL1804 - LEDs and connectionKL1804, KL1814 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
Signal LEDs 1, 3, 5, 7 | green | off | Signal voltage "0" (-3 V ... 5 V) |
on | Signal voltage "1" (11 V ... 30 V) | ||
KL1804, KL1814 - Contact assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
Input 1 | 1 | Input 1 |
+24 V | 2 | + 24 V (internally connected to terminal point 4, 6, 8, 9, 11, 13, 15 and positive power contact) |
Input 2 | 3 | Input 2 |
+24 V | 4 | + 24 V (internally connected to terminal point 2, 6, 8, 9, 11, 13, 15 and positive power contact) |
Input 3 | 5 | Input 3 |
+24 V | 6 | + 24 V (internally connected to terminal point 2, 4, 8, 9, 11, 13, 15 and positive power contact) |
Input 4 | 7 | Input 4 |
+24 V | 8 | + 24 V (internally connected to terminal point 2, 4, 6, 9, 11, 13, 15 and positive power contact) |
+24 V | 9 | + 24 V (internally connected to terminal point 2, 4, 6, 8, 11, 13, 15 and positive power contact) |
0 V | 10 | 0 V (internally connected to terminal point 12, 14, 16 and negative power contact) |
+24 V | 11 | + 24 V (internally connected to terminal point 2, 4, 6, 8, 9, 13, 15 and positive power contact) |
0 V | 12 | 0 V (internally connected to terminal point 10, 14, 16 and negative power contact) |
+24 V | 13 | + 24 V (internally connected to terminal point 2, 4, 6, 8, 9, 11,15 and positive power contact) |
0 V | 14 | 0 V (internally connected to terminal point 10, 12, 16 and negative power contact) |
+24 V | 15 | + 24 V (internally connected to terminal point 2, 4, 6, 8, 9, 11, 13 and positive power contact) |
0 V | 16 | 0 V (internally connected to terminal point 10, 12, 14 and negative power contact) |