KL1804, KL1814 – Technical data
Technical data | KL1804 | KL1814 |
|---|---|---|
Connection technology | 3-wire | |
Specification | EN 61131-2, type 1/3 | |
Number of inputs | 4 | |
Nominal voltage | 24 VDC (-15 %/+20 %) | |
Signal voltage '0' | -3 V … 5 V (EN 61131-2, type 1/3) | |
Signal voltage '1' | 11 V … 30 V (EN 61131-2, type 3) | |
Input filter | typ. 3 ms | typ. 0.2 ms |
Input current | typ. 3 mA (EN61131-2, type 3) | |
Current consumption from K-bus | typ. 10 mA | |
Current consumption of power contacts | typ. 1 mA + load | |
Electrical isolation | 500 V (K-bus / field voltage) | |
Bit width in process image | 4 input bits | |
Configuration | no address or configuration settings required | |
Conductor types | solid wire, stranded wire and ferrule | |
Conductor connection | solid wire conductors: direct plug-in technique; stranded wire conductors and ferrules: spring actuation by screwdriver | |
Rated cross-section | solid wire: 0.08…1.5 mm2; stranded wire: 0.25…1.5 mm2; with ferrule: 0.14…0.75 mm2 | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Weight | approx. 60 g | |
Permissible ambient temperature during operation | 0 °C ... +55 °C | |
Permissible ambient temperature during storage | -25 °C ... +85 °C | |
Permissible relative humidity | 95%, no condensation | |
Enhanced mechanical load capacity | yes, see Installation instructions for enhanced mechanical load capacity | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Installation position | variable | |
Protection rating | IP20 | |
Markings/approvals* | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |