IP-address
The IP address can be set using four different procedures, and these will be described in more detail below.
|
Procedure |
Explanation |
Necessary components |
|---|---|---|
|
KS2000 |
Addressing using the KS2000 configuration software and DIP switches |
KS2000 configuration software and KS2000 cable |
|
ARP |
PC with network | |
|
BootP |
BootP-Server | |
|
DHCP |
DHCP-Server |
|
Hex switch x10 |
Hex switch x1 |
Meaning |
|---|---|---|
|
0x0 - D |
0x0 - F |
IP address direct via switch |
|
0xF |
0x0 |
IP address via DHCP-Server |
|
0xF |
0x1 |
IP address via BootP-Server |
|
0xF |
0x2 |
BootP save Address |
|
0xF |
0x3 |
Fast ModbusTCP active |
|
0xF |
0x4 |
Fast ModbusTCP inactive |
|
0xF |
0x5 |
reserved |
|
0xF |
0x6 |
reserved |
|
0xF |
0x7 |
reserved |
|
0xF |
0x8 |
reserved |
|
0xF |
0x9 |
reserved |
|
0xF |
0xA |
reserved |
|
0xF |
0xB |
reserved |
|
0xF |
0xC |
delete AMS NetID table |
|
0xF |
0xD |
set fieldbus specific default values |
|
0xF |
0xE |
delete Boot project (only for IL230x-C900) |
|
0xF |
0xF |
manufacturer setting |