Setting of the address using KS2000 and switch

The setting of the IP address can be done via the KS2000 and the 2 rotary switches.

Only the last byte will be changed by the switch! All the other settings will be read directly from table 100. These values can only be changed with the KS2000 software.

Before power on, the rotary switch x10 has to have a value < 0xF. 

To change the IP address it is necessary to reset the write protection in the KS2000. After the setting a Reset of the box is necessary to store and activate the changes.

Table 100

Register

High-Byte

Low-Byte

0

IP-Byte 2

IP-Byte 1

1

not used

IP-Byte 3

Default

IP-Byte

Default value (hex)

Default value (dec)

1

0xAC

172dec

2

0x10

16dec

3

0x11

17dec

4

(rotary switches)

(0 to 239dec)

Example:

 

Switch

x16

x1

multiplicator

16

1

this
example

 

Switch position

Chex = 12dec

4hex

value

12dec x 16dec = 192dec

4dec

IP address

172.16.17.196