IP6022-Bxxx, IE6022
1 channel RS422/RS485 gateway
The IP/IE6022 module allows devices with an RS422 or RS485 interface to be connected. The module transmits the data in a fully transparent manner to the higher-level automation device. The data is transferred via the fieldbus using a simple handshake protocol. This does not have any effect on the protocol of the serial interface. The active serial communication channel functions independently of the higher-level bus system in full duplex mode at up to 19200 baud, while a 128 byte receive buffer and a 16 byte send buffer are available. The transmission of differential signals according to RS232 guarantees high immunity to interference through electrically isolated signals.
|
Technical data |
IP6022-Bxxx, IE6022 |
|---|---|
|
Number of channels |
1 RS 422 full duplex, RS 485 half duplex |
|
Data transfer rate |
1200 ... 19200 baud, 9600 baud (8 data bits, no parity, one stop bit) |
|
RS 422/485 connection |
5 pin M12 socket, screw connection |
|
Bit transmission |
using differential signal |
|
Cable impedance |
120 Ω |
|
RS 422/485 cable length |
max. 500 m twisted pair |
|
Data buffer |
128 byte receive buffer and 16 byte send buffer |
|
Common mode voltage |
-7 V ... 12 V to ground |
|
Bytes in the process image |
I/O: 5 bytes user data, 1 byte control/status |
|
Electrical isolation |
control voltage / fieldbus: depends on the bus
system |
|
Permissible ambient temperature during operation |
0 °C ... 55 °C |
|
Permissible ambient temperature during storage |
-25 °C ... + 85 °C |
|
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27 |
|
EMC resistance burst / ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 |
|
Protection class |
IP65, IP66, IP67 (conforms to EN 60529) |
|
Installation position |
variable |
See the connection diagram for details of the connection.
See the parameterization description for details of the parameterization.
See the mapping description for details of the mapping.
See dimension page for weight and dimensions.