IP4112-Bxxx, IE4112
4 Channel Analog Output, from 0 to 20 mA
The IP/IE4112 analog output module generates analog output
signals in the range from 0 to 20 mA. The power is supplied to
the process level with a resolution of 15 bits (default), and
is electrically isolated. If the input is transmitted without an
arithmetical sign, 16 bit resolution may also be selected. If
necessary, the output scaling can be altered.
Ground potential for the four output channels is common with the
24 VDC supply. The output drivers are powered by
the control voltage. The applied load voltage (which can be any
value up to 30 VDC) is fed through to supply the
actuators.
Technical data |
IP4112-Bxxx, IE4112 |
---|---|
Number of channels |
4 |
Output connections |
M12 screw-in |
Output range |
0 ... 20 mA |
Load impedance |
< 500 Ω |
Resolution |
15 bit, configurable to 16 bit |
Conversion time |
< 4 ms |
Accuracy |
< ± 0.1% of the full scale value |
Actuator power supply |
from the load voltage, UP |
Power supply |
Feed: 1 x M8 connector, 4-pin; downstream connection: 1 x M8 socket, 4-pin |
Bits in process image |
O: 4 x 16 bits data, optional: 4 x 8 bits control/status |
Electrical isolation |
control voltage / fieldbus: depends on the bus
system |
Permissible ambient temperature during operation |
0 °C ... 55 °C |
Permissible ambient temperature during storage |
-25 °C ... + 85 °C |
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC resistance burst / ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class |
IP65, IP66, IP67 (conforms to EN 60529) |
Installation position |
variable |
See connections for connection details.
See the parameterization description for details of the parameterization.
See the mapping description for details of the mapping.
See dimension page for weight and dimensions.