Functioning IP/IE4112

The analog output module generates output signals in the range from 0...20 mA. The module supplies the output current with a resolution of up to 16 bits.

Process data (hex)

Process data (decimal)

Output value

0x0000

0

0 mA

0x3FFF

16383

10 mA

0x7FFF

32767

20 mA

 

As from software version 2 (see Appendix) it is also possible to set a range from 4...20 mA in register 32 (bit 5 = 1). This setting in the feature register of the first channel then applies to all channels, and cannot be set separately for each channel.

Process data (hex)

Process data (decimal)

Output value

0x0000

0

4 mA

0x3FFF

16383

12 mA

0x7FFF

32767

20 mA

Representation corresponds to the integer number format (INT). The default setting is for the process data to be entered in twos complement (-1 corresponds to 0xFFFF).

Process data

The process data written by the controller is output as follows:
x = PLC process data (D0, D1)
B_a, A_a = manufacturer scaling (registers 17, 18)
B_h, A_h = manufacturer scaling (registers 19, 20)
B_w, A_w = user scaling (registers 33, 34)
Y_dac = output value to the D/A converter

Neither user nor manufacturer scaling are active
Y_0 = B_a + A_a * x
Y_dac = Y_0

Manufacturer scaling active (default)
Y_1 = B_h + A_h * Y_0
Y_dac = Y_1

User scaling active
Y_2 = B_w + A_w  * Y_0
Y_dac = Y_2

Manufacturer and user scaling active
Y_1 = B_h + A_h *Y_0
Y_dac = B_w + A_w * Y_1

The linear equations are activated via register 32.

Conceptual circuit diagram

Functioning IP/IE4112 1: