IE2403
8 digital inputs (3.0 ms input filter) and 8 digital outputs 24 VDC, Imax = 0.5 A
The digital IE2403 combi module has 16 channels with 8 inputs and 8 outputs. The device can therefore be flexibly adapted to the requirements of the application. The outputs handle load currents of up to 0.5 A. They are short-circuit-proof and protected against inverse polarity. KM-connectors with a spring-loaded system are used for the signal connection. These connectors are optionally available with 1 or 3 pins. The module is supplied without KM-connectors.
The IE2403 combi module conforms to protection class IP20. It is intended to be used within switch boards, control panels or switch cabinets to integrate their signals into IP link.The IE2403 combi module conforms not to protection classes IP65/IP67!
Technical data | IE2403 |
---|---|
Number of channels | 16 (8 inputs and 8 outputs) |
Input connections | Via KM connector ZS2001 (not included in delivery of IE2403). |
Input filter | 3.0 ms |
Signals „0“ / „1“ | -3 ... 5 V / 11 ... 30 V, 6 mA input current (EN61131-2, type 2) |
Sensor supply | derived from the control voltage, max. 0.5 A per channel, fully short-circuit proof |
Output connections | Via KM connector ZS2001 (not included in delivery of IE2403). |
Rated load voltage | 24 VDC (20 V ... 29 V) |
Load type | ohmic, inductive, lamp load |
Output current | max. 0.5 A on each channel, individually short-circuit proof |
Short circuit current | typical 1.5 A |
Load voltage current consumption | typical 20 mA per channel |
Power supply | Feed: 1 x M8 connector, 4-pin |
Bits in process image | 8 bits input and 8 bits output |
Electrical isolation | control voltage / fieldbus: yes, via IP-Link |
Permissible ambient temperature during operation | 0°C ... +55°C |
Permissible ambient temperature during storage | -25°C ... +85°C |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Mounting position | any |
See the connection description for details of the connection.
See the mapping description for details of the mapping.
See dimension page for weight and dimensions.