Technical Data
Technical Data |
ZS2001-0001 |
ZS2001-0002 |
ZS2001-0004 |
---|---|---|---|
Number of terminal points |
10 |
10 |
30 |
Signal LEDs |
no |
yes |
yes |
Nominal voltage |
50 VDC |
24 VDC |
24 VDC |
Nominal current |
2 A | ||
Wire size with |
0,5 mm2 ... 1,5 mm2 | ||
Wire stripping length |
8 mm | ||
Dimensions (w x h x d) |
app. 42mm x 10,3mm x 26,9mm |
app. 42mm x 12,7mm x 26,9mm |
app. 42mm x 20,8mm x 26,9mm |
Weight |
app. 10 g |
app. 10 g |
app. 20 g |
Permissible ambient temperature range during operation |
0°C ... + 55°C | ||
Permissible ambient temperature range during storage |
-25°C ... + 85°C | ||
Permissible relative humidity |
95%, no condensation | ||
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29 | ||
EMC resistance burst / ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class |
IP 20 | ||
Installation position |
variable | ||
Approval |
CE |