IP240x-Bxxx, IE240x
8 digital inputs (3.0 ms input filter) and 8 digital outputs 24 VDC, Imax = 0.5 A
The IP240x digital I/O modules have 8 channels that can be used either as inputs or as outputs. The device can therefore be flexibly adapted to the requirements of the application. The signals are connected optionally through snap-on 8 mm connectors (IP2400) or through screw-in M8 connectors (IP2401), both of which have 4 pins (with separate input and output pins). This makes it possible to connect antivalent sensors. Adapter cables are available for use in input-only or output-only cases, as well as connectors for field assembly. It is also possible to use the power supply cable directly as the sensor cable. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes.
Technical data | IP2400-Bxxx / IE2400 | IP2401-Bxxx / IE2401 |
---|---|---|
Number of outputs | 8 inputs and 8 outputs | |
Output connections | Ø 8 snap on | M8 screw-in |
Input filter | 3.0 ms | |
Signals „0“ / „1“ | -3 ... 5 V / 11 ... 30 V, 6 mA input current (EN61131-2, type 2) | |
Load type | ohmic, inductive, lamp load | |
Rated load voltage | 24 VDC (20 V ... 29 V) | |
Output current | max. 0.5 A on each channel, individually short-circuit proof | |
Short circuit current | typical 1.5 A | |
Load voltage current consumption | typical 20 mA per channel | |
Sensor supply | derived from the control voltage, max. 0.5 A per channel, fully short-circuit proof | |
Power supply | Feed: 1 x M8 connector, 4-pin; downstream connection: 1 x M8 socket, 4-pin | |
Bits in process image | 8 bits input and 8 bits output | |
Electrical isolation | control voltage / fieldbus: yes | |
Permissible ambient temperature during operation | 0°C ... +55°C | |
Permissible ambient temperature during storage | -25 °C ... +85°C | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) | |
Installation position | variable |
See the connection diagram for details of the connection.
See the mapping description for details of the mapping.
See dimension page for weight and dimensions.