IE2808
16 Channel Digital Output 24 VDC, Imax = 2,0 A (total current max. 4A)
The IE2808 digital output module connects the binary control signals from the automation unit on to the actuators at the process level. The 16 outputs handle load currents of up to 0.5 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time, or in which not all of the actuators draw 0.5 A current. An output short-circuit is recognized and passed on to the controller. The signal state is indicated by means of light emitting diodes. The signal connection is realized by the 25-pin D-sub socket. The outputs are short-circuit safe and protected against inverse connection.
Via register R32 and R33 default values can be activated, this means these values are set when communication is lost.
With R32 this error handling can be activated. In register R33 the value (On or OFF) is specified for every output.
Technical data |
IE2808-0000 |
IE2808-0001 |
---|---|---|
Number of outputs |
8 | |
Output connection |
D-sub socket, 25-pin, UNC tread | |
Load type |
resistance, inductive, lamp load | |
Rated load voltage |
24 VDC (20 V ... 29 V) | |
Output current |
max. 0,5 A per channel, individually short-circuit safe, total current max. 4 A | |
Short circuit current |
maximal 1,5 A | |
Load voltage current consumption |
typical 5 mA per channel | |
Power supply |
Feed: 1 x M8 male socket, 4-pole | |
Bits in process image |
16 bit output, 16 bit input (diagnostic), optional: control/status byte | |
Reset of error display |
manually |
automatically |
Electrical isolation |
control voltage / fieldbus: yes,
via IP-Link | |
Permissible ambient temperature during operation |
0°C ... +55°C | |
Permissible ambient temperature during storage |
-25°C ... +85°C | |
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC resistance burst / ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class |
IP65, IP66, IP67 (conforms to EN 60529) | |
Installation position |
variable |
See the connection diagramm for details of connection.
See the mapping description for details on the mapping.
See dimension page for weight and dimensions.