IP204x-Bxxx, IE204x
8 Channel Digital Output 24 VDC, Imax = 2.0 A (total current max. 12 A)
The IP204x digital output modules connect the binary control signals from the automation unit on to the actuators at the process level. The 8 outputs handle load currents of up to 2 A each, although the total current is limited to 12 A. The outputs are supplied by three load circuits; for this reason these modules do not relay the supply voltage. The signal state is indicated by means of light emitting diodes. The signals are optionally connected via 8 mm snap-on plugs (IP2040), screw-in M8 connectors (IP2041) or screw-in M12 connectors (IP2042). The outputs are short-circuit proof and protected against inverse connection.
Technical data |
IP2040-Bxxx / IE2040 |
IP2041-Bxxx / IE2041 |
IP2042-Bxxx / IE2042 |
---|---|---|---|
Number of outputs |
8 | ||
Output connections |
Ø 8 snap on |
M8 screw-in |
M12 screw-in |
Load type |
ohmic, inductive, lamp load | ||
Nominal voltage |
24 VDC (20 V ... 29 V) | ||
Output current |
max. 2.0 A per channel, individually
short-circuit proof, total current 12 A: | ||
Short circuit current |
typical 4.0 A | ||
Load voltage current consumption |
typical 50 mA per channel | ||
Sensor supply |
derived from the control voltage, max. 0.5 A per channel, fully short-circuit proof | ||
Power supply |
Feed: 2 x M8 connector, 4-pin; no downstream connection | ||
Bits in process image |
8 bits output | ||
Electrical isolation |
control voltage / fieldbus:
yes | ||
Permissible ambient temperature during operation |
0°C ... +55°C | ||
Permissible ambient temperature during storage |
-25 °C ... +85°C | ||
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC resistance burst / ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class |
IP65, IP66, IP67 (conforms to EN 60529) | ||
Installation position |
variable |
See the connection diagram for details of the connection.
See the mapping description for details of the mapping.
See dimension page for weight and dimensions.