IP202x-Bxxx, IE202x
8 Channel Digital Output 24 VDC, Imax = 2.0 A (total current max. 4 A)
The IP202x digital output modules connect the binary control
signals from the automation unit on to the actuators at the process
level. The 8 outputs handle load currents of up to 2 A each,
although the total current is limited to 4 A. This makes these
modules particularly suitable for applications in which not all of
the outputs are active at the same time, or in which not all of the
actuators draw 2 A signal current. The signal state is
indicated by means of light emitting diodes.
The signals are optionally connected via 8 mm snap-in plugs
(IP2020), screw-in M8 connectors (IP2021) or screw-in M12
connectors (IP2022). The outputs are short-circuit proof and
protected against inverse connection.
Technical data |
IP2020-Bxxx / IE2020 |
IP2021-Bxxx / IE2021 |
IP2022-Bxxx / IE2022 |
---|---|---|---|
Number of outputs |
8 | ||
Output connections |
Ø 8 snap on |
M8 screw-in |
M12 screw-in |
Load type |
ohmic, inductive, lamp load | ||
Nominal voltage |
24 VDC (20 V ... 29 V) | ||
Output current |
max. 2.0 A each channel, individually short-circuit proof, total current max. 4 A | ||
Short circuit current |
typical 4.0 A | ||
Load voltage current consumption |
typical 30 mA per channel | ||
Sensor supply |
derived from the control voltage, max. 0.5 A per channel, fully short-circuit proof | ||
Power supply |
Feed: 1 x M8 connector, 4-pin; downstream connection: 1 x M8 socket, 4-pin | ||
Bits in process image |
8 bits output | ||
Electrical isolation |
control voltage / fieldbus: yes | ||
Permissible ambient temperature during operation |
0°C ... +55°C | ||
Permissible ambient temperature during storage |
-25 °C ... +85°C | ||
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC resistance burst / ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class |
IP65, IP66, IP67 (conforms to EN 60529) | ||
Installation position |
variable |
See the connection diagram for details of the connection.
See the mapping description for details of the mapping.
See dimension page for weight and dimensions.