IP202x-Bxxx, IE202x Signal Connection
8 Channel Digital Output 24 VDC, Imax = 2.0 A, total current 4 A
The IP202x digital output modules connect the binary control signals from the automation unit on to the actuators at the process level. The 8 outputs handle load currents of up to 2.0 A, and indicate their status through light emitting diodes. The signals are optionally connected via 8 mm snap-in plugs (IP2020), screw-in M8 connectors (IP2021) or screw-in M12 connectors (IP2022). The outputs are short-circuit safe and protected against inverse connection.
Notice | |
Warning The total current must not be exceeded. This means that a maximum of two outputs with a load of 2 A each may be switched on at the same time. |