IP200x-Bxxx, IE200x
8 Channel Digital Output 24 VDC, Imax = 0.5 A
The IP200x digital output modules connect the binary control signals from the automation unit on to the actuators at the process level. The 8 outputs handle load currents of up to 0.5 A, and indicate their status through light emitting diodes. The signals are optionally connected via 8 mm snap-in plugs (IP2000), screw-in M8 connectors (IP2001) or screw-in M12 connectors (IP2002). The outputs are short-circuit proof and protected against inverse connection.
Technical data |
IP2000-Bxxx / IE2000 |
IP2001-Bxxx / IE2001 |
IP2002-Bxxx / IE2002 |
---|---|---|---|
Number of outputs |
8 | ||
Output connections |
Ø 8 snap on |
M8 screw-in |
M12 screw-in |
Load type |
ohmic, inductive, lamp load | ||
Nominal voltage |
24 VDC (20 V ... 29 V) | ||
Output current |
max. 0.5 A on each channel, individually short-circuit proof | ||
Short circuit current |
typical 1.5 A | ||
Load voltage current consumption |
typical 20 mA per channel | ||
Sensor supply |
derived from the control voltage, max. 0.5 A per channel, fully short-circuit proof | ||
Power supply |
Feed: 1 x M8 connector, 4-pin; downstream connection: 1 x M8 socket, 4-pin | ||
Bits in process image |
8 bits output | ||
Electrical isolation |
control voltage / fieldbus:
yes | ||
Permissible ambient temperature during operation |
0°C ... +55°C | ||
Permissible ambient temperature during storage |
-25 °C ... +85°C | ||
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC resistance burst / ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class |
IP65, IP66, IP67 (conforms to EN 60529) | ||
Installation position |
variable |
See the connection diagram for details of the connection.
See the mapping description for details of the mapping.
See dimension page for weight and dimensions.