IP200x-Bxxx, IE200x Signal Connection

8 Channel Digital Output 24 VDC, Imax = 0.5 A

The IP200x digital output modules connect the binary control signals from the automation unit on to the actuators at the process level. The 8 outputs handle load currents of up to 0.5 A, and indicate their status through light emitting diodes. The signals are optionally connected via 8 mm snap-in plugs (IP2000), screw-in M8 connectors (IP2001) or screw-in M12 connectors (IP2002). The outputs are short-circuit safe and protected against inverse connection.

IP200x-Bxxx, IE200x Signal Connection 1: