IP101x-Bxxx, IE101x
8 Channel Digital Input 24 VDC, Filter 0.2 ms
The IP101x digital input modules acquire the binary control signals from the process level and transmit them to the higher-level automation unit. The state of the signals is indicated by light emitting diodes. The signals are optionally connected via 8 mm snap-in plugs (IP1010), screw-in M8 connectors (IP1011) or screw-in M12 connectors (IP1012). The sensors are supplied from the control voltage US. The load voltage UP is not used in the input module, but may be connected in order to be relayed downstream.
Technical data |
IP1010-Bxxx / IE1010 |
IP1011-Bxxx / IE1011 |
IP1012-Bxxx / IE1012 |
---|---|---|---|
Number of inputs |
8 | ||
Input connections |
Ø 8 snap on |
M8 screw-in |
M12 screw-in |
Input filter |
0.2 ms | ||
Nominal input voltage |
24 VDC (20 V ... 29 V) | ||
Signal voltage '0' |
-3 V ... 5 V (EN61131-2, type 2) | ||
Signal voltage '1' |
11 V ... 30 V (EN61131-2, type 2) | ||
Input current |
typical 6 mA (EN61131-2, type 2) | ||
Sensor supply |
derived from the control voltage, max. 0.5 A per channel, fully short-circuit proof | ||
Power supply |
Feed: 1 x M8 connector, 4-pin; downstream connection: 1 x M8 socket, 4-pin | ||
Bits in process image |
8 bits input | ||
Electrical isolation |
control voltage / fieldbus: yes | ||
Permissible ambient temperature during operation |
0°C ... +55°C | ||
Permissible ambient temperature during storage |
-25 °C ... +85°C | ||
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC resistance burst / ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class |
IP65, IP66, IP67 (conforms to EN 60529) | ||
Installation position |
variable |
See the connection diagram for the connector pin assignment.
See the mapping description for details of the mapping.
See dimension page for weight and dimensions.