IP101x-Bxxx, IE101x Signal Connection

8 Channel Digital Input 24 VDC, Filter 0.2 ms

The IP101x digital input modules acquire the binary control signals from the process level and transmit them to the higher-level automation unit. The state of the signals is indicated by light emitting diodes. The signals are optionally connected via 8 mm snap-in plugs (IP1010), screw-in M8 connectors (IP1011) or screw-in M12 connectors (IP1012). The sensors are supplied from the control voltage US. The load voltage UP is not used in the input module, but may be connected in order to be relayed downstream.

IP101x-Bxxx, IE101x Signal Connection 1: