Objects to be parameterized during commissioning

Index 8000 EPM Settings Ch.1

Access rights: read/write

Subindex (hex)

Name

Description

Unit

Data type

Default

01

Enable Filter

Enables the measured value filter

-

BOOL

FALSE

02

Enable voltage min error

Enables the error message in case of undervoltage

-

BOOL

TRUE

03

Enable voltage max error

Enables the error message in case of overvoltage

-

BOOL

TRUE

04

Enable current max error

Enables the error message in case of overcurrent

-

BOOL

TRUE

05

Enable voltage min warning

Enables the warning message in case of undervoltage

-

BOOL

TRUE

06

Enable voltage max warning

Enables the warning message in case of overvoltage

-

BOOL

TRUE

07

Enable current max warning

Enables the warning message in case of overcurrent

-

BOOL

TRUE

11

Voltage min error limit

Threshold value for the undervoltage error message

mV

UDINT

18000dec

12

Voltage max error limit

Threshold value for the overvoltage error message

mV

UDINT

30000dec

13

Current max error limit

Threshold value for the overcurrent error message

mA

UDINT

3000dec

14

Voltage min warning limit

Threshold value for the undervoltage warning message

mV

UDINT

20400dec

15

Voltage max warning limit

Threshold value for the overvoltage warning message

mV

UDINT

28800dec

16

Current max warning limit

Threshold value for the overcurrent warning message

mA

UDINT

2500dec

17

Voltage scaling

Representation of the measured voltage value.

0: 1 mV per LSB (factory setting)
1: 1 µV per LSB

-

UINT

0

18

Current scaling

Representation of the measured current value.

0: 1 mA per LSB (factory setting)
1: 1 µA per LSB

-

UINT

0

19

Filter characteristic

Filter characteristic of the measured value filter.

0: 50 Hz FIR (factory setting)
1: 60 Hz FIR
2: IIR1
3: IIR2
4: IIR3
5: IIR4
6: IIR5
7: IIR6
8: IIR7
9: IIR8

-

UINT

0

1A

LED filter

LED filter

0: "Voltage and current" (factory setting)
1: “Voltage only”
2: “Current only”
255dec: “LEDs off”

-

UINT

0

Index 8010 EPM Settings Ch.2

Access rights: read/write

Subindex (hex)

Name

Description

Unit

Data type

Default

01

Enable Filter

Enables the measured value filter

-

BOOL

FALSE

02

Enable voltage min error

Enables the error message in case of undervoltage

-

BOOL

TRUE

03

Enable voltage max error

Enables the error message in case of overvoltage

-

BOOL

TRUE

04

Enable current max error

Enables the error message in case of overcurrent

-

BOOL

TRUE

05

Enable voltage min warning

Enables the warning message in case of undervoltage

-

BOOL

TRUE

06

Enable voltage max warning

Enables the warning message in case of overvoltage

-

BOOL

TRUE

07

Enable current max warning

Enables the warning message in case of overcurrent

-

BOOL

TRUE

11

Voltage min error limit

Threshold value for the undervoltage error message

mV

UDINT

18000dec

12

Voltage max error limit

Threshold value for the overvoltage error message

mV

UDINT

30000dec

13

Current max error limit

Threshold value for the overcurrent error message

mA

UDINT

3000dec

14

Voltage min warning limit

Threshold value for the undervoltage warning message

mV

UDINT

20400dec

15

Voltage max warning limit

Threshold value for the overvoltage warning message

mV

UDINT

28800dec

16

Current max warning limit

Threshold value for the overcurrent warning message

mA

UDINT

2500dec

17

Voltage scaling

Representation of the measured voltage value.

0: 1 mV per LSB (factory setting)
1: 1 µV per LSB

-

UINT

0

18

Current scaling

Representation of the measured current value.

0: 1 mA per LSB (factory setting)
1: 1 µA per LSB

-

UINT

0

19

Filter characteristic

Filter characteristic of the measured value filter.

0: 50 Hz FIR (factory setting)
1: 60 Hz FIR
2: IIR1
3: IIR2
4: IIR3
5: IIR4
6: IIR5
7: IIR6
8: IIR7
9: IIR8

-

UINT

0

1A

LED filter

LED filter

0: "Voltage and current" (factory setting)
1: “Voltage only”
2: “Current only”
255dec: “LEDs off”

-

UINT

0