EPP6228-0022

EPP6228-0022 1:

The EPP6228-0022 IO-Link module enables connection of up to eight IO-Link devices. These can be IO-Link box modules, actuators, sensors or combinations of both. A point-to-point connection is used between the module and the device. The EtherCAT P Box is parameterized via the EtherCAT master. IO-Link is designed as an intelligent link between the fieldbus level and the sensor, wherein parameterization information can be exchanged bidirectionally via the IO-Link connection. The parameterization of the IO-Link devices with service data can take place from TwinCAT via ADS or, very conveniently, via the integrated IO-Link configuration tool. In addition to the IO-Link channels, the EPP6228-0022 features eight digital inputs on pin 2 of the respective M12 socket.

In the default setting, the eight C/Q channels of the EPP6228-0022 operate as IO-Link channels. Each IO-Link port can also optionally be used just as an input or output.

Quick links

Technical data
Process image
Dimensions
IO-Link-connection