EPP6224-0002

EPP6224-0002 1:

The EPP6224-0002 IO-Link master module enables the connection of up to four IO-Link devices. These can be IO-Link box modules, actuators, sensors or combinations of both. The EPP6224-0002 also offers an additional digital input on each of the four Class A master ports.

The EtherCAT Box is parameterized via the EtherCAT master. The parameterization of the IO-Link devices with service data can take place from TwinCAT via ADS or, very conveniently, via the integrated IO-Link configuration tool.

In the default setting, the four C/Q channels of the EPP6224-0002 operate as IO-Link channels. Each IO-Link channel can also optionally be used just as an input or output channel.

Quick links

Technical data
Process image
Dimensions
IO-Link-connection