EPP6224-0002

Notice

Incorrect signal levels due to electromagnetic interference

The digital inputs on the pins 2 are optimized for high-speed signal transmission and are therefore susceptible to electromagnetic interference.

Under the influence of electromagnetic interference, a false signal level can be detected.

  • If necessary, use shielded signal lines.
EPP6224-0002 1:

One IO-Link port is available at each of the M12 sockets X01, X02, X03 and X04.

Pin assignment

EPP6224-0002 2:

Pin

Symbol

Function

1

L+

Supply voltage output: 24 VDC from US

2

DI

Digital input

3

L-

Reference ground GNDS

4

C/Q

IO-Link data line

5

n.c.

--