Introduction
EPP2316-0003
EPP2316-0008
8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A
The EtherCAT P Box EPP2316 combines eight digital inputs and eight digital outputs in a single device. The inputs are available with a 10 μs filter constant.
The outputs process load currents up to 0.5 A, are short-circuit proof and protected against polarity reversal.
The signal interface is connected to the EPP2316-0008 via a 25-pin D-sub socket. The signal interface is connected to the EPP2316-0003 via two ZS2001 spring-loaded connectors, optionally available as single-pin or three-pin version. The module is delivered without connectors.
The signal state and the status are displayed in groups by light emitting diodes.