Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT P

Connection

2 x M8 socket, 4-pin, P-coded, shielded

Supply voltages

Connection

See EtherCAT P connection

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current: IS,sum

max. 3 A

Current consumption from US

100 mA

+ Sensor power supply

UP nominal voltage

24 VDC (-15 % / +20 %)

UP sum current: IP,sum

max. 3 A

Current consumption from UP

20 mA

+ Output currents of the digital outputs

+ Output currents of the auxiliary voltage outputs

Digital inputs

EPP2316–0003

EPP2316–0008

Number

8

Connection

ZS2001
(not included)

D-sub socket, 25-pin, thread UNC4-40
Pins 1–8

Cable length

max. 30 m

Characteristics

Type 3 according to EN 61131–2, compatible with type 1

Input filter

10 µs

Signal voltage "0"

-3…+5 V DC

Signal voltage "1"

+11…+30 V DC

Input current

6 mA at 24 V DC

Sensor power supply

24 V DC from US, short-circuit proof

max. 0.5 A total
(connection “INPUT”)

24 V DC from US, short-circuit proof

max. 0.5 A total
(Pins 17, 18, 19)

Digital outputs

EPP2316–0003

EPP2316–0008

Number

8

Connection

ZS2001
(not included)

D-sub socket, 25-pin, thread UNC4-40
Pins 9–16

Cable length

max. 30 m

Load type

resistive, inductive, lamp load

Rated voltage

24 V DC from UP

Output current

max. 0.5 A per channel
max. 3.0 A in total

Short-circuit current

max. 1.5 A per channel

Switching times

TON: 25 µs typ.,
TOFF: 50 µs typ.

TON: 60 µs typ.,
TOFF: 300 µs typ.

Diagnostics

yes

Auxiliary voltage

24 V DC from UP, short-circuit proof

max. 0.5 A total
(connection “OUTPUT”)

24 V DC from UP, short-circuit proof

max. 0.5 A total
(Pins 20, 21, 22)

Housing data

Dimensions W × H × D

30 mm × 126 mm × 26.5 mm (without connectors)

Weight

approx. 165 g

Installation position

variable

Material

PA6 (polyamide)

Technical data

EPP2316-0003

EPP2316-0008

Ambient temperature during operation

-25…+60 °C

-25…+60 °C

-25…+55 °C according to cULus

Ambient temperature during storage

-40…+85 °C

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27; see also Additional checks

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection rating

IP20

IP65, IP66, IP67 conforms to EN 60529

Approvals / markings

Approvals / markings *)

CE, cULus

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms