Introduction

EPP2038-0001

Introduction 1:

EPP2038-0002

Introduction 2:

8-channel digital output, 24 V DC, 2 A

The EPP2038 EtherCAT P Box is designed for processing digital/binary signals. It connects the binary control signals from the automation device on to the actuators at the process level. The outputs handle an output current of up to max. 2.0 A. A short-term overload is possible. The outputs are short-circuit proof. The sum current of all outputs is limited to 3 A.

The signal state of the channels is indicated by LEDs. With channel-based short circuit and open-load/wire break detection, the EPP2038 provides effective diagnostics to ensure reliable system availability. The signal interface is established via screw-type M8 connectors.

Quick links

Technical data
Process image
EPP2038–0001 dimensions
EPP2038–0002 dimensions
M8 signal interface
M12 signal interface
Status LEDs