Process image
EPP2038-0001
Process image in TwinCAT |
| Connector | Contact | Output variable | Diagnostic bit |
---|---|---|---|---|---|
| X01 | 4 |
|
| |
X02 | 4 |
|
| ||
X03 | 4 |
|
| ||
X04 | 4 |
|
| ||
X05 | 4 |
|
| ||
X06 | 4 |
|
| ||
X07 | 4 |
|
| ||
X08 | 4 |
|
|
EPP2038-0002
Process image in TwinCAT |
| Connector | Contact | Output variable | Diagnostic bit |
---|---|---|---|---|---|
| X01 / X02 | 2 |
|
| |
4 |
|
| |||
X03 / X04 | 2 |
|
| ||
4 |
|
| |||
X05 / X06 | 2 |
|
| ||
4 |
|
| |||
X07 / X08 | 2 |
|
| ||
4 |
|
|