Introduction

EPP2028-0001

Introduction 1:

EPP2028-0002

Introduction 2:

8-channel digital output, 24 V DC, 2 A

The EtherCAT P Box EPP2028 with digital outputs connects binary control signals from the controller to the actuators at the process level.

The signal state is indicated by means of LEDs. The signal interface is established via M8 connectors (EPP2028-0001) or M12 connectors (EPP2028-0002). The outputs are short-circuit proof and protected against polarity reversal.

Quick links

Technical data
Process image
EPP2028-0001 dimensions
EPP2028-0002 dimensions
M8 signal interface
M12 signal interface