Introduction

Introduction 1:

1-channel EtherCAT to EtherCAT P supply module

The 1-channel EtherCAT to EtherCAT P supply module in IP67 enables the flexible conversion from EtherCAT to EtherCAT P. The current carrying capacity of 3 A per US and UP of the EtherCAT P segment enables the use of a large number of sensors and actuators. For larger or more branched machines or systems a power supply boost may be required. The EPP1332-0001 EtherCAT P junction with voltage refresh feature can be used for feeding in US and UP at any desired point.

For topological branches without the need for voltage refreshment, the use of the EPP1342-0001 is recommended. All infrastructure box modules feature status LEDs for indicating EtherCAT, US and UP.

The US and UP voltages are supplied via a 4-pin M8 plug connector and can optionally be forwarded.

Quick links

Technical data
Connections
Restart after short-circuit shutdown