Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT P | |
|---|---|
Connection | M8 socket, 4-pin, P-coded, red |
Output sum current IS,P | max. 3 A, short-circuit proof |
Output sum current IP,P | max. 3 A, short-circuit proof |
EtherCAT P cable length | max. 70 m per EtherCAT P segment |
Number of EtherCAT P slaves | max. 10 EtherCAT P slaves per segment |
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin Downstream connection: M8 socket, 4-pin, black |
|
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A |
Current consumption from US | 100 mA + Output current IS,P of the EtherCAT P output |
Rated voltage UP | 24 VDC |
UP Sum current IP,sum | max. 4 A |
Current consumption from UP | Output current IP,P of the EtherCAT P output |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Housing data | |
|---|---|
Dimensions W x H x D | 30 mm x 86 mm x 22 mm |
Weight | approx. 90 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Additional checks
The boxes have been subjected to the following checks:
Verification | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |