Overview
Name | Function | Connector type | Tightening |
|---|---|---|---|
X40 | M8 socket | 0.4 Nm 1) | |
X50 | M8 socket, p-coded | 0.4 Nm 1) | |
X60 | M8 plug connector | 0.4 Nm 1) | |
X61 | M8 socket | 0.4 Nm 1) |
1) Mount plugs on these connectors using a torque wrench, e.g. ZB8801 from Beckhoff.
Name | Function | Connector type | Tightening |
|---|---|---|---|
X40 | M8 socket | 0.4 Nm 1) | |
X50 | M8 socket, p-coded | 0.4 Nm 1) | |
X60 | M8 plug connector | 0.4 Nm 1) | |
X61 | M8 socket | 0.4 Nm 1) |
1) Mount plugs on these connectors using a torque wrench, e.g. ZB8801 from Beckhoff.