Accessories
Cables
A complete overview of pre-assembled cables for fieldbus components can be found here.
| 
								 Ordering information  | 
								 Description  | 
								 Link  | 
|---|---|---|
| 
								 ZK2000-2xxx-xxxx  | 
								 Sensor cable M8, 3-pin  | |
ZK2000-5xxx-xxxx  | Sensor cable M12, 5-pin  | |
| 
								 ZK2000-6xxx-xxxx  | 
								 Sensor cable M12, 4-pin  | |
ZK2000-7xxx-0xxx  | Sensor cable M12, 4-pin + shield  | 
Labeling material, protective caps
Ordering information  | Description  | 
|---|---|
ZS5000-0010  | Protective cap for M8 sockets, IP67 (50 pieces)  | 
ZS5000-0020  | Protective cap for M12 sockets, IP67 (50 pcs.)  | 
ZS5100-0000  | Inscription labels, unprinted, 4 strips of 10  | 
ZS5000-xxxx  | Printed inscription labels on enquiry  | 
![]()  | Further accessories Further accessories can be found in the price list for fieldbus components from Beckhoff and online at https://www.beckhoff.com.  | 
Tools
Ordering information  | Description  | 
|---|---|
ZB8801-0000  | Torque wrench for plugs, 0.4…1.0 Nm  | 
ZB8801-0001  | Torque cable key for M8 / wrench size 9 for ZB8801-0000  | 
ZB8801-0002  | Torque cable key for M12 / wrench size 13 for ZB8801-0000  | 
ZB8801-0003  | Torque cable key for M12 field assembly / wrench size 18 for ZB8801-0000  | 
