Technical Data
All values are typical values over the entire temperature range, unless stated otherwise.
IO-Link  | |
|---|---|
Connection  | 1 x M12 plug, 5-pin, A-coded  | 
Data transfer rate  | 230.4 kbaud (COM 3)  | 
Specification version  | IO-Link V1.1, Class A  | 
Requirements for IO-Link master  | V1.1  | 
Current consumption from L+  | 100 mA + sensor supply  | 
Digital inputs  | EPI1008-0001  | EPI1008-0002  | 
|---|---|---|
Number  | 8  | |
Connection  | 8 x M8 socket  | 4 x M12 socket  | 
Characteristics  | Type 3 according to EN 61131-2, compatible with type 1  | |
Input filter  | 3 ms (default). Adjustable from 0 ms to 20 ms.  | |
Pulse extension  | 0 ms (default). Adjustable from 0 ms to 100 ms.  | |
Signal voltage "0"  | -3 … +5 V  | |
Signal voltage "1"  | +11 … +30 V  | |
Input current  | 3 mA at 24 VDC  | |
Sensor power supply US1  | 24 VDC from L+. max. 0.5 A in total, short-circuit proof.  | |
Housing data  | EPI1008-000x  | ERI1008-000x  | 
|---|---|---|
Dimensions W x H x D  | 30 mm x 126 mm x 26.5 mm (without plug connectors)  | |
Weight  | approx. 165 g  | |
Installation position  | variable  | |
Material  | PA6 (polyamide)  | Zinc die-cast  | 
Environmental conditions  | |
|---|---|
Ambient temperature during operation  | -25 … +60 °C  | 
Ambient temperature during storage  | -40 … +85 °C  | 
Vibration resistance, shock resistance  | conforms to EN 60068-2-6 / EN 60068-2-27  | 
EMC immunity / emission  | conforms to EN 61000-6-2 / EN 61000-6-4  | 
Protection class  | IP65, IP66, IP67 (conforms to EN 60529)  | 
Approvals/markings  | |
|---|---|
Approvals/markings *)  | CE, cURus  | 
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test  | Explanation  | 
|---|---|
Vibration  | 10 frequency sweeps in 3 axes  | 
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude  | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude  | |
Shocks  | 1000 shocks in each direction, in 3 axes  | 
35 g, 11 ms  |