The process image is automatically adapted to the selected I/O functions. It always contains exactly those process data objects that are required for the evaluation or control of these I/O functions.
The procedure for selecting the I/O functions is described in the chapter Selection of I/O functions.
For multi-channel I/O functions, the following figures show the process data objects for channel 1 as an example. The process data objects for the other channels have the same content.
ENC Inputs
Depending on the ModuleGroup selected, only a subset of the input data shown below is available in the process data.

| Latch extern valid The counter value was saved via the latch input. (only for “ENC_L_G”) Set counter done Confirms that the counter value has been set via ENC Outputs > Set counter. Counter underflow Lower counter limit undershot. The bit is reset when the counter value has fallen below 2/3 of the counting range. Counter overflow Upper counter limit exceeded. The bit is reset when the counter value has exceeded 1/3 of the counting range. Status of input A - When configured as a counter: Current logic level at input "CNT Clk".
- When configured as an encoder input: Current logic level at input "A".
Status of input B - When configured as a counter: Current logic level at input "CNT Dir".
- When configured as an encoder input: Current logic level at input "B".
Status of input gate Current logic level of the gate input. Software gate valid Indicates that the counter has been locked via ENC Outputs Channel n" > "Set software gate". Status of extern latch Current logic level of the latch input. (only for "ENC_L_G") Status of output Current logic level of the threshold output. (only for "CNT_OUT_DO" and "ENC_OUT_DO") Counter value Current counter value. Latch value Latch value. (only for "ENC_L_G") |
ENC Outputs
Depending on the ModuleGroup selected, only a subset of the input data shown below is available in the process data.

| Enable latch extern on positive edge Enables saving of the counter value via the latch input with positive edge. Set counter A positive edge sets the counter value to the value set in "Set counter value". To confirm, the status bit "Set counter done" goes to 1. Enable latch extern on negative edge Enables saving of the counter value via the latch input with negative edge. Set output Controls the threshold output if "Enable output functions" = 0. Is ignored if "Enable output functions" = 1. Enable output functions Enables the automatic switching of the threshold output at the counter values "Switch on threshold value" and "Switch off threshold value". Set software gate Locks the current counter value. To confirm, the status bit "Software gate valid" is set to 1. Set counter value Counter value default for "Set counter". Switch on threshold value If the counter value exceeds this value, the threshold output is switched on. Prerequisite: "Enable output functions" is 1. Switch off threshold value If the counter value exceeds this value, the threshold output is switched off. Prerequisite: "Enable output functions" is 1. |