Configuration objects
8020 STM Motor Settings Ch.1
8030 STM Motor Settings Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8020:0 8030:0 | STM Motor Settings Ch.n |
| USINT | RO | 0x19 (25dec) |
8020:01 8030:01 | Peak current | If the motor current exceeds this value, the output stage of the affected channel is disabled and the diagnostic bit "Channel n short circuit" is set Unit: [mA]. | UINT | RW | 0x3e (62dec) |
8020:02 8030:02 | Rated current | The nominal current of the motor. See motor data sheet. This parameter is used for the I2T calculation of the motor. (Thermal overload protection) Unit: [mA]. | UINT | RW | 0x3e (62dec) |
8020:03 8030:03 | Rated voltage | The nominal voltage of the motor. See motor data sheet. Unit: [0.01 V]. | UINT | RW | 0x960 (2400dec) |
8020:04 8030:04 | Phase to phase resistance | The ohmic resistance between two motor phases. Unit: [0.01 ohm]. | UINT | RW | 0x64 (100dec) |
8020:09 8030:09 | Start velocity | Threshold value: the motor remains in the alignment phase as long as the output variable "Velocity" is smaller than this parameter. If the value of this parameter is too low, commutation errors may occur. Unit: [°/s]. | UINT | RW | 0xbb8 (3000dec) |
8020:13 8030:13 | Mechanical to electrical ratio | You can experimentally determine or calculate the value for this parameter. | UINT | RW | 0x1 (1dec) |
8020:14 8030:14 | Rated velocity | Unit: [°/s]. | UINT | RW | 0x1388 (5000dec) |
8020:16 8030:16 | I2T warn level | Warning threshold value of the I2T overload protection for the motor. If the I2T value exceeds this threshold, the diagnostic bit "Channel n overload I2T warning" is set. Unit: [%]. | USINT | RW | 0x50 (80dec) |
8020:18 8030:18 | I2T error level | Fault threshold value of the I2T overload protection for the motor. If the I2T value exceeds this threshold, the diagnostic bit "Channel n overload I2T error" is set. The motor is switched torque-free. Unit: [%]. | USINT | RW | 0x6e (110dec) |
8020:19 8030:19 | Motor thermal time constant | Thermal time constant of the I2T overload protection for the motor. You can find the thermal time constant in the motor data sheet. Unit: [0.1 s]. | UINT | RW | 0xf (15dec) |
8022 STM Features Ch.1
8032 STM Features Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8022:0 8032:0 | STM Features Ch.n |
| USINT | RO | 0x51 (81dec) |
8022:11 8032:11 | Select info data 1 | Possible values:
| USINT | RW | 0x7 (7dec) |
8022:19 8032:19 | Select info data 2 | Possible values:
| USINT | RW | 0xb (11dec) |
8022:51 8032:51 | Select info data 3 | Possible values:
| USINT | RW | 0xd (13dec) |
8023 STM Controller Settings 4 Ch.1
8033 STM Controller Settings 4 Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8023:0 8033:0 | STM Controller Settings 4 Ch.n |
| USINT | RO | 0x26 (38dec) |
8023:03 8033:03 | Disable motor diagnosis | Deactivates the motor protection functions for the duration of the alignment phase. | BOOL | RW | 00 |
8023:04 8033:04 | Disable I2T current limitting | Disables the current limitation that is triggered if the I2T value of the motor becomes too high.
| BOOL | RW | 00 |
8023:11 8033:11 | Velocity loop integral time | Integral component Ti of the speed controller. Unit: [0.1 ms]. | UDINT | RW | 0x1f4 (500dec) |
8023:12 8033:12 | Velocity loop proportional gain | Proportional component KP of the speed controller. Unit: [µV (°/s)]. | UDINT | RW | 0x0 (0dec) |
8023:13 8033:13 | Velocity feed forward gain | Speed controller pre-control: This parameter determines the proportion of the speed setpoint that is bypassed by the speed controller. | USINT | RW | 0x64 (100dec) |
8023:14 8033:14 | Sensorless offset scaling | Output current during the alignment phase and the start-up phase, specified in % of the nominal current (parameter 80n0:02 "Rated current"). | SINT | RW | 0x32 (50dec) |
8023:15 8033:15 | Align duration | Duration of the alignment phase. Unit: [ms]. | UINT | RW | 0x3e8 (1000dec) |
8023:18 8033:18 | Rampup duration | Duration of the start-up phase. Unit: [ms]. | UINT | RW | 0xc8 (200dec) |
8023:19 8033:19 | Rampup velocity | Target speed that the conveyor roller should have at the end of the start-up phase. Unit: [°/s]. | UINT | RW | 0x341 (833dec) |
8023:21 8033:21 | Rampup needed switchover events | Number of successful commutations required within the start-up phase for the start-up phase to be considered "successful". If the start-up phase is not successful, the output stage is shutdown and a commutation error is output. | UINT | RW | 0x1 (1dec) |
8023:22 8033:22 | Commutation threshold | This parameter is used to adapt the commutation for different motors. | UINT | RW | 0x32 (50dec) |
8023:23 8033:23 | Current loop proportional gain | Proportional component of the current controller. Unit: [0.1 V/A]. | UINT | RW | 0x2 (2dec) |
8023:24 8033:24 | Current loop integral time | Integral action time (Tn) of the current controller. Unit: [0.1 ms]. | UINT | RW | 0x14 (20dec) |
8023:25 8033:25 | Restart after error number of repetition | After a commutation error has occurred, the motor can be restarted automatically. See chapter Autoacknowledge: acknowledge errors automatically. This parameter defines how many commutation errors with subsequent restart may occur before the motor is finally switched off. If this parameter is zero, the motor is switched off immediately after a commutation error in nominal operation. | UINT | RW | 0x0 (0dec) |
8023:26 8033:26 | Restart after error delay | This parameter fixes how long to wait after a commutation error in nominal operation before restarting the motor. See also 80n3:25. Unit: [ms]. | UINT | RW | 0x3e (62dec) |
8040 ZNCTRL Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8040:0 | ZNCTRL Settings Ch.1 |
| USINT | RO | 0x24 (36dec) |
8040:01 | Disable zone | Disable ZPA mode for this zone. | BOOL | RW | 00 |
8040:03 | Invert motor direction | Reversal of the direction of rotation of the motor. If the motor phases have been connected the wrong way round, the motor will rotate in the wrong direction. | BOOL | RW | 00 |
8040:04 | Disable motor in stop | Switches the motor torque-free at standstill. | BOOL | RW | 00 |
8040:12 | External reset input hardware selection | Selection of the digital input for an external reset signal. The assignment of the connection designations can be found in the chapter Digital inputs / outputs. Possible values:
| UINT | RW | 0x0 (0dec) |
8040:13 | Zone sensor input hardware selection | Selection of the digital input for the zone sensor. Recommendation: change this parameter only if you need to invert the sensor signal. See chapter "Cabling", section Sensor signals. Possible values:
| UINT | RW | 0x1 (1dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8040:14 | Upstream control input hardware selection | Configuration of digital inputs for ZPA communication. Change these parameters only if you know exactly what you are doing. The assignment of the connection designations can be found in the chapter Digital inputs / outputs. Possible values:
| UINT | RW | 0x41 (65dec) |
8040:15 | Upstream control output hardware selection | Configuration of digital outputs for ZPA communication. Change these parameters only if you know exactly what you are doing. The assignment of the connection designations can be found in the chapter Digital inputs / outputs. Possible values:
| UINT | RW | 0x42 (66dec) |
8040:16 | Downstream control input hardware selection | Configuration digital inputs for ZPA communication. Change these parameters only if you know exactly what you are doing. The assignment of the connection designations can be found in the chapter Digital inputs / outputs. Possible values:
| UINT | RW | 0x82 (130dec) |
8040:17 | Downstream control output hardware selection | Configuration of digital outputs for ZPA communication. Change these parameters only if you know exactly what you are doing. The assignment of the connection designations can be found in the chapter Digital inputs / outputs. Possible values:
| UINT | RW | 0x81 (129dec) |
8040:1B | Initialisation run max duration | The maximum duration of the initialization run. Unit: [ms]. | UINT | RW | 0x2710 (10000dec) |
8040:1C | Loading timeout | The maximum duration for accepting a package from the previous zone. Unit: [ms]. | UINT | RW | 0x2710 (10000dec) |
8040:1D | Manual removing timeout | If a package leaves the detection zone of the sensor even though it was not conveyed further by the motor, it is assumed that the package was removed manually. The timespan is set by this parameter. Unit: [ms]. | UINT | RW | 0x3e8 (1000dec) |
8040:1E | Loading follow-up time | When the zone accepts a package, the motor runs until the sensor detects the package. The timespan is set by this parameter. Unit: [ms]. | UINT | RW | 0xc8 (200dec) |
8040:1F | Unloading follow-up time | If the zone continues to convey a package, the motor runs until the package leaves the detection range of the sensor. The timespan is set by this parameter. The closer the sensor is to the end of the zone, the shorter this timespan must be. Unit: [ms]. | UINT | RW | 0x3e8 (1000dec) |
8040:20 | Motor velocity | Presetting of the motor speed. Unit: [°/s]. | INT | RW | 0x168 (360dec) |
8040:21 | Motor acceleration | Preset of the acceleration ramp when starting the motor. Unit: [°/s2]. | UINT | RW | 0x2710 (10000dec) |
8040:22 | Motor decceleration | Presetting of the braking ramp when stopping the motor. Unit: [°/s2]. | UINT | RW | 0x2710 (10000dec) |
8040:23 | Train Release Delay | Delay time for the release type "Train Release". This delay time prevents current peaks that would result from starting multiple motors at the same time. Unit: [ms]. | UINT | RW | 0x64 (100dec) |
8040:24 | Unloading timeout | The maximum duration for conveying a package out of the zone. Unit: [ms]. | UINT | RW | 0x2710 (10000dec) |
8050 ZNCTRL Settings Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8050:0 | ZNCTRL Settings Ch.2 |
| USINT | RO | 0x24 (36dec) |
8050:01 | Disable zone | Disable ZPA mode for this zone. | BOOL | RW | 00 |
8050:03 | Invert motor direction | Reversal of the direction of rotation of the motor. If the motor phases have been connected the wrong way round, the motor will rotate in the wrong direction. | BOOL | RW | 00 |
8050:04 | Disable motor in stop | Switches the motor torque-free at standstill. | BOOL | RW | 00 |
8050:12 | External reset input hardware selection | Selection of the digital input for an external reset signal. The assignment of the connection designations can be found in the chapter Digital inputs / outputs. Possible values:
| UINT | RW | 0x0 (0dec) |
8050:13 | Zone sensor input hardware selection | Selection of the digital input for the zone sensor. Recommendation: change this parameter only if you need to invert the sensor signal. See chapter "Cabling", section Sensor signals. Possible values:
| UINT | RW | 0x3 (3dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8050:14 | Upstream control input hardware selection | Configuration of digital inputs for ZPA communication. Change these parameters only if you know exactly what you are doing. The assignment of the connection designations can be found in the chapter Digital inputs / outputs. Possible values:
| UINT | RW | 0x81 (129dec) |
8050:15 | Upstream control output hardware selection | Configuration of digital outputs for ZPA communication. Change these parameters only if you know exactly what you are doing. The assignment of the connection designations can be found in the chapter Digital inputs / outputs. Possible values:
| UINT | RW | 0x82 (130dec) |
8050:16 | Downstream control input hardware selection | Configuration digital inputs for ZPA communication. Change these parameters only if you know exactly what you are doing. The assignment of the connection designations can be found in the chapter Digital inputs / outputs. Possible values:
| UINT | RW | 0x44 (68dec) |
8050:17 | Downstream control output hardware selection | Configuration of digital outputs for ZPA communication. Change these parameters only if you know exactly what you are doing. The assignment of the connection designations can be found in the chapter Digital inputs / outputs. Possible values:
| UINT | RW | 0x43 (67dec) |
8050:1B | Initialisation run max duration | The maximum duration of the initialization run. Unit: [ms]. | UINT | RW | 0x2710 (10000dec) |
8050:1C | Loading timeout | The maximum duration for accepting a package from the previous zone. Unit: [ms]. | UINT | RW | 0x2710 (10000dec) |
8050:1D | Manual removing timeout | If a package leaves the detection zone of the sensor even though it was not conveyed further by the motor, it is assumed that the package was removed manually. The timespan is set by this parameter. Unit: [ms]. | UINT | RW | 0x3e8 (1000dec) |
8050:1E | Loading follow-up time | When the zone accepts a package, the motor runs until the sensor detects the package. The timespan is set by this parameter. Unit: [ms]. | UINT | RW | 0xc8 (200dec) |
8050:1F | Unloading follow-up time | If the zone continues to convey a package, the motor runs until the package leaves the detection range of the sensor. The timespan is set by this parameter. The closer the sensor is to the end of the zone, the shorter this timespan must be. Unit: [ms]. | UINT | RW | 0x3e8 (1000dec) |
8050:20 | Motor velocity | Presetting of the motor speed. Unit: [°/s]. | INT | RW | 0x168 (360dec) |
8050:21 | Motor acceleration | Preset of the acceleration ramp when starting the motor. Unit: [°/s2]. | UINT | RW | 0x2710 (10000dec) |
8050:22 | Motor decceleration | Presetting of the braking ramp when stopping the motor. Unit: [°/s2]. | UINT | RW | 0x2710 (10000dec) |
8050:23 | Train Release Delay | Delay time for the release type "Train Release". This delay time prevents current peaks that would result from starting multiple motors at the same time. Unit: [ms]. | UINT | RW | 0x64 (100dec) |
8050:24 | Unloading timeout | The maximum duration for conveying a package out of the zone. Unit: [ms]. | UINT | RW | 0x2710 (10000dec) |
F80F STM Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F80F:0 | STM Vendor data |
| USINT | RO | 0xf (15dec) |
F80F:04 | Warning temperature | Unit: [°C]. | SINT | RW | 0x50 (80dec) |
F80F:05 | Switch off temperature | Unit: [°C]. | SINT | RW | 0x64 (100dec) |
F80F:09 | Amplifier switchoff current | Unit: [mA]. | UINT | RW | 0x4650 (18000dec) |
F80F:0A | Amplifier peak current | Unit: [mA]. | UINT | RW | 0x2ee0 (12000dec) |
F80F:0B | Amplifier rated current | Unit: [mA]. | UINT | RW | 0xdac (3500dec) |
F80F:0C | Amplifier minimal voltage | Unit: [0.01 V]. | UINT | RW | 0x708 (1800dec) |
F80F:0D | Amplifier maximal voltage | Unit: [0.01 V]. | UINT | RW | EP7402-0057: 0xbb8 (3000dec) EP7402-0067: 0x1770 (6000dec) EP7402-0167: 0x1770 (6000dec) |
F80F:0E | Amplifier thermal time constant | Unit: [0.1 s]. | UINT | RW | 0x23 (35dec) |
F80F:0F | Maximum rotary field frequency | Unit: [Hz]. | UINT | RW | 0x257 (599dec) |
F810 ZNCTRL Device Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F810:0 | ZNCTRL Device Settings |
| USINT | RO | 0x15 (21dec) |
F810:11 | Operation mode | Selection of the operation mode. Possible values:
| UINT | RW | 0x0 (0dec) |
F810:13 | Local control mode | Selection of ZPA release type. Possible values:
| UINT | RW | 0x0 (0dec) |
F810:14 | Autoacknowledge number of attempts | See chapter Autoacknowledge: acknowledge errors automatically. | UINT | RW | 0x0 (0dec) |
F810:15 | Autoacknowledge delay | See chapter Autoacknowledge: acknowledge errors automatically. Unit: [ms]. | UINT | RW | 0x3e (62dec) |