Cabling
The following figure shows the start of a roller conveyor.
Wire the EP7402 as shown in the figure.
Cables
No. | Type | Number per zone | Function |
---|---|---|---|
1 | Motor cable | 2 | Connection of MDR |
2 | Hybrid cable B23 ENP | 1 | Connection of EtherCAT and supply voltages |
3 | Sensor cable M8, | 2 | Connecting the sensors |
4 | 1 | ZPA communication with the adjacent EP7402. 1) |
1) This cable is omitted if the ZPA communication is done via EtherCAT, see chapter ZPA communication via EtherCAT.
All required cables are available from Beckhoff. See chapter Accessories.
The pin assignment can be found in the chapter Cabling.
The first zone: Zone 1
In principle, you can set up and wire the first zone in the same way as all other zones. The conveying process starts as soon as a package is placed in the detection range of the sensor.
However, since the feeding of packages takes place at the beginning of zone 1 and the sensor is usually at the end of the zone, it may make sense to use an additional sensor or push button at the beginning of zone 1. The additional sensor or push button is shown as "optional" in the figure.
Connect the signal of the sensor or push button to pin 4 of X02 of the first EP7402. The pin assignment can be found in the chapter Digital inputs / outputs.
The last zone
In the factory setting of the EP7402, the conveying process stops as soon as a package reaches the detection range of the sensor of the last zone.
The wiring and configuration of the last zone depends on whether the last zone is connected to channel 1 or channel 2 of an EP7402.
- Channel 1:
Disable channel 2 by setting parameter 8050:01hex "Disable zone" to TRUE. - Channel 2:
Leave the X06 connection of the last EP7402 unconnected.
Sensor signals
With the factory settings, the EP7402 expects a digital Hi level when a sensor detects a package.
If you are using sensors that provide a low-active signal, change the following parameters:
- Channel 1: Change the value of parameter 8040:13hex from "Input 1" to "Input 1 [low active]".
- Channel 2: Change the value of parameter 8050:13hex from "Input 3" to "Input 3 [low active]".