ZPA communication via EtherCAT
In the factory setting of the EP7402, ZPA communication with adjacent EP7402 takes place by means of digital switching signals via M8 cables.
This chapter describes how to configure an EP7402 so that ZPA communication takes place via EtherCAT instead.
![]() | Digital inputs and outputs become available If the ZPA communication is done via EtherCAT, you can use the digital inputs and outputs that were originally used for the ZPA communication for other purposes. See chapter Digital inputs and outputs in ZPA mode. |
Setting the parameters
Set the following parameters in the CoE directory:
Parameter | Value | ||
---|---|---|---|
8040:14 | "Upstream control input hardware selection" | 144dec | "PDO value" |
8040:15 | "Upstream control output hardware selection" | 0 | "None" |
8050:16 | "Downstream control input hardware selection" | 144dec | "PDO value" |
8050:17 | "Downstream control output hardware selection" | 0 | "None" |
Linking variables
In the controller, link the following variables between all adjacent EP7402:
![]() | Linking the variables directly To link two variables directly in TwinCAT, proceed as follows:
|