Commissioning
| |
The motor rotates during startup Injuries and property damage are possible.
|
- 1. Configure both motor channels as described in chapter Quick start.
- 2. Activate the ZPA process image by selecting the Predefined PDO Assignment "Local control".
- 3. Configure ZPA communication:
- If the ZPA communication is to be done via M8 cables, skip this step.
- If the ZPA communication is to take place via EtherCAT, see chapter ZPA communication via EtherCAT.
- 4. Activate the ZPA mode by setting the CoE parameter F810:11 "Operation mode" to "Local control".
- The EP7402 immediately starts ZPA mode and first performs an initialization run. The initialization run takes 10 s. (factory setting)
- If the ZPA communication is done via M8 cables, you can now disconnect the EP7402 from the controller.
Performing a test run
- 1. Start the conveying process. Depending on the structure and cabling of the roller conveyor, the conveying process is started in one of the following ways:
- Place a package in the detection area of the sensor in the first zone.
- Press start button - 2. If an error occurs that could not be eliminated after checking the cabling and mechanical system:
- check the diagnostic bits.
- follow the trend of the "Zone State" variables with the help of the chapter State machine. - 3. If necessary, optimize the ZPA parameters. See CoE-Objekte 8040 and 8050 "ZNCTRL Settings Ch.n".
If required: enable "Train release"
"Train Release" is a release type that allows a higher throughput than the preconfigured release type "Singulated Release". An overview of the release types can be found in the chapter Release types.
Enabling procedure:
Select value "ZPA train release" in parameter F810:13 "Local control mode".
Then perform another test run and optimize further parameters if necessary.