"Ext. Velocity mode" operating mode
Properties
- Velocity control
- Field-oriented control
- Specification of the speed via the "Velocity" variable in process data object STM Velocity.
Possible "Predefined PDO Assignments"
Parameter
Index | Name | Description | Unit | Data type | Default value |
---|---|---|---|---|---|
8010:03 | Nominal voltage | The DC link voltage UP | 10 mV | UINT | 5000dec |
8010:07 | Encoder increments (4-fold) | Number of encoder increments per revolution with 4-fold evaluation. | - | UINT | 4096dec |
8011:01 | Kp factor (curr.) | Proportional component of the current controller |
| UINT | 150dec |
8011:02 | Ki factor (curr.) | Integral component of the current controller |
| UINT | 10dec |
8014:03 | Kp factor (velo.) | Proportional component of the velocity controller. | 0.1 mA / (rad/s) | UDINT | 50dec |
8014:04 | Tn (velo.) | Time constant Tn of the velocity controller. | 0.01 ms | UINT | 50000dec |