Profile-specific objects (0x6000 .. 0xFFFF)
The profile-specific objects have the same meaning for all EtherCAT slaves that support the profile 5001.
Index 6000 ENC Inputs Ch.1
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6000:0 | ENC Inputs Ch.1 | Maximum subindex | UINT8 | RO | 0x16 (22dec) |
6000:01 | Latch C valid | The counter value was latched with the C track. | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Latch extern valid | The counter value was stored via the external latch. | BOOLEAN | RO | 0x00 (0dec) |
6000:03 | Set counter done | The counter was set. | BOOLEAN | RO | 0x00 (0dec) |
6000:04 | Counter underflow | Counter underflow. | BOOLEAN | RO | 0x00 (0dec) |
6000:05 | Counter overflow | Counter overflow. | BOOLEAN | RO | 0x00 (0dec) |
6000:08 | Extrapolation stall | The extrapolated part of the counter is invalid | BOOLEAN | RO | 0x00 (0dec) |
6000:09 | Status of input A | Status of the A-input. | BOOLEAN | RO | 0x00 (0dec) |
6000:0A | Status of input B | Status of the B-input. | BOOLEAN | RO | 0x00 (0dec) |
6000:0B | Status of input C | Status of the C-input. | BOOLEAN | RO | 0x00 (0dec) |
6000:0D | Status of extern latch | Status of the ext. latch input. | BOOLEAN | RO | 0x00 (0dec) |
6000:0E | Sync error | The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6000:11 | Counter value | The counter value. | UINT32 | RO | 0x00000000 (0dec) |
6000:12 | Latch value | The latch value. | UINT32 | RO | 0x00000000 (0dec) |
6000:16 | Timestamp | Time stamp of the last counter change. | UINT32 | RO | 0x00000000 (0dec) |
Index 6010 STM Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6010:0 | STM Inputs Ch.1 | Maximum subindex | UINT8 | RO | 0x12 (18dec) |
6010:01 | Ready to enable | Driver stage is ready for enabling | BOOLEAN | RO | 0x00 (0dec) |
6010:02 | Ready | Driver stage is ready for operation | BOOLEAN | RO | 0x00 (0dec) |
6010:03 | Warning | A warning has occurred | BOOLEAN | RO | 0x00 (0dec) |
6010:04 | Error | An error has occurred (see index 0xA010) | BOOLEAN | RO | 0x00 (0dec) |
6010:05 | Moving positive | Motor turns in positive direction | BOOLEAN | RO | 0x00 (0dec) |
6010:06 | Moving negative | Motor turns in negative direction | BOOLEAN | RO | 0x00 (0dec) |
6010:07 | Torque reduced | Reduced torque is active | BOOLEAN | RO | 0x00 (0dec) |
6010:0C | Digital input 1 | Digital input 1 | BOOLEAN | RO | 0x00 (0dec) |
6010:0D | Digital input 2 | Digital input 2 | BOOLEAN | RO | 0x00 (0dec) |
6010:0E | Sync error | The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6010:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6010:11 | Info data 1 | Synchronous information (selection via subindex 0x8012:11) | UINT16 | RO | 0x0000 (0dec) |
6010:12 | Info data 2 | Synchronous information (selection via subindex 0x8012:19) | UINT16 | RO | 0x0000 (0dec) |
6010:14 | Internal position | Internal microstep position | UINT32 | RO | 0x00000000 (0dec) |
1010:15 | External position | Encoder position | UINT32 | RO | 0x00000000 (0dec) |
Index 6020 POS Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6020:0 | POS Inputs Ch.1 | Maximum subindex | UINT8 | RO | 0x22 (34dec) |
6020:01 | Busy | A current travel command is active | BOOLEAN | RO | 0x00 (0dec) |
6020:02 | In-Target | Motor has arrived at target | BOOLEAN | RO | 0x00 (0dec) |
6020:03 | Warning | A warning has occurred | BOOLEAN | RO | 0x00 (0dec) |
6020:04 | Error | an error has occurred | BOOLEAN | RO | 0x00 (0dec) |
6020:05 | Calibrated | Motor is calibrated | BOOLEAN | RO | 0x00 (0dec) |
6020:06 | Accelerate | Motor is in the acceleration phase | BOOLEAN | RO | 0x00 (0dec) |
6020:07 | Decelerate | Motor is in the deceleration phase | BOOLEAN | RO | 0x00 (0dec) |
6020:08 | Ready to execute |
| BOOLEAN | RO | 0x00 (0dec) |
6020:11 | Actual position | Current target position of the travel command generator | UINT32 | RO | 0x00007FFF (32767dec) |
6020:21 | Actual velocity | Current set velocity of the travel command generator | INT16 | RO | 0x0000 (0dec) |
6020:22 | Actual drive time | Travel command time information (see subindex 0x8021:11) | UINT32 | RO | 0x00000000 (0dec) |
6020:23 | Actual position lag |
| UINT32 | RO | 0x00000000 (0dec) |
Index 7000 ENC Outputs Ch.1
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | ENC Outputs Ch.1 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
7000:01 | Enable latch C | Activate latching via the C-track. | BOOLEAN | RO | 0x00 (0dec) |
7000:02 | Enable latch extern on positive edge | Activate external latch with positive edge. | BOOLEAN | RO | 0x00 (0dec) |
7000:03 | Set counter | Set the counter value. | BOOLEAN | RO | 0x00 (0dec) |
7000:04 | Enable latch extern on negative edge | Activate external latch with negative edge. | BOOLEAN | RO | 0x00 (0dec) |
7000:11 | Set counter value | This is the counter value to be set via "Set counter". | UINT32 | RO | 0x00000000 (0dec) |
Index 7010 STM Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7010:0 | STM Outputs Ch.1 | Maximum subindex | UINT8 | RO | 0x21 (33dec) |
7010:01 | Enable | activates the output stage (see subindex 0x8012:3A) | BOOLEAN | RO | 0x00 (0dec) |
7010:02 | Reset | all errors that may have occurred are reset by setting this bit (rising edge) | BOOLEAN | RO | 0x00 (0dec) |
7010:03 | Reduce torque | Activation of reduced torque (coil current) (see subindex 0x8010:02) | BOOLEAN | RO | 0x00 (0dec) |
7010:0C | Digital output 1 | Signal at digital output 1 | BOOLEAN | RO | 0x00 (0dec) |
7010:11 | Position | Set position | UINT32 | RO | 0x00000000 (0dec) |
7010:21 | Velocity | Set velocity | INT16 | RO | 0x0000 (0dec) |
Index 7020 POS Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7020:0 | POS Outputs Ch.1 | Maximum subindex | UINT8 | RO | 0x24 (36dec) |
7020:01 | Execute | Start travel command (rising edge), or prematurely abort travel command (falling edge) | BOOLEAN | RO | 0x00 (0dec) |
7020:02 | Emergency Stop | Prematurely abort travel command with an emergency ramp (rising edge) | BOOLEAN | RO | 0x00 (0dec) |
7020:11 | Target position | Specification of the target position | UINT32 | RO | 0x00007FFF (32767dec) |
7020:21 | Velocity | Specification of the maximum set velocity | INT16 | RO | 0x0000 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|
|
|
|---|---|---|---|---|---|---|---|---|
7020:22 | Start type | Specification of the start types | 0x0000 | Idle | No travel command is being executed | UINT16 | RO | 0x0000 (0dec) |
0x0001 | Absolute | Absolute target position | ||||||
0x0002 | Relative | Target position relative to the start position | ||||||
0x0003 | Endless plus | Endless driving in positive direction of rotation | ||||||
0x0004 | Endless minus | Endless driving in negative direction of rotation | ||||||
0x0105 | Modulo short | Shortest distance to the next modulo position | ||||||
0x0115 | Modulo short extended | Shortest distance to the next modulo position (without modulo window) | ||||||
0x0205 | Modulo plus | Drive in positive direction of rotation to the next modulo position | ||||||
0x0215 | Modulo plus extended | Drive in positive direction of rotation to the next modulo position (without modulo window) | ||||||
0x0305 | Modulo minus | Drive in negative direction of rotation to the next modulo position | ||||||
0x0315 | Modulo minus extended | Drive in negative direction of rotation to the next modulo position (without modulo window) | ||||||
0x0405 | Modulo current | Drive in the last implemented direction of rotation to the next modulo position | ||||||
0x0415 | Modulo current extended | Drive in the last implemented direction of rotation to the next modulo position (without modulo window) | ||||||
0x0006 | Additive | New target position relative/additive to the last target position | ||||||
0x6000 | Calibration, Plc cam | Calibration with cam | ||||||
0x6100 | Calibration, Hw sync | Calibration with cam and C-track | ||||||
0x6E00 | Calibration, set manual | Set calibration manually | ||||||
0x6E01 | Calibration, set manual auto | Set calibration automatically | ||||||
0x6F00 | Calibration, clear manual | Clear calibration manually | ||||||
7020:23 | Acceleration | Acceleration specification | UINT16 | RO | 0x0000 (0dec) | |||
7020:24 | Deceleration | Deceleration specification | UINT16 | RO | 0x0000 (0dec) | |||
Index 7021 POS Outputs 2 Ch.1 (part 1)
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
7021:0 | POS Outputs Ch.1 | Maximum subindex | UINT8 | RO | 0x24 (36dec) |
7021:03 | Enable auto start | Enable auto start | BOOLEAN | RO | 0x00 (0dec) |
7021:11 | Target position | Specification of the target position | UINT32 | RO | 0x00000000 (0dec) |
7021:21 | Velocity | Specification of the maximum set velocity | INT16 | RO | 0x0000 (0dec) |
Index 7021 POS Outputs 2 Ch.1 (part 2)
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
7021:22 | Start type | ||||
0x0000 Idle: No travel command is being executed | UINT16 | RO | 0x0000 (0dec) | ||
0x0001 Absolute: Absolute target position | UINT16 | RO | 0x0000 (0dec) | ||
0x1001 Absolute (Change): Change during an active travel command | UINT16 | RO | 0x0000 (0dec) | ||
0x0002 Relative: Target position relative to the current position | UINT16 | RO | 0x0000 (0dec) | ||
0x1002 Relative (Change): Change during an active travel command | UINT16 | RO | 0x0000 (0dec) | ||
0x0003 Endless plus: Endless driving in positive direction of rotation | UINT16 | RO | 0x0000 (0dec) | ||
0x0004 Endless minus: Endless driving in negative direction of rotation | UINT16 | RO | 0x0000 (0dec) | ||
0x0105 Modulo short: Shortest distance to the next modulo position | UINT16 | RO | 0x0000 (0dec) | ||
0x0115 Modulo short extended: Shortest distance to the next modulo position (without modulo window) | UINT16 | RO | 0x0000 (0dec) | ||
0x0205 Modulo plus: Drive in positive direction of rotation to the next modulo position | UINT16 | RO | 0x0000 (0dec) | ||
0x0215 Modulo plus extended: Drive in positive direction of rotation to the next modulo position (without modulo window) | UINT16 | RO | 0x0000 (0dec) | ||
0x0305 Modulo minus: Drive in negative direction of rotation to the next modulo position | UINT16 | RO | 0x0000 (0dec) | ||
0x0315 Modulo minus extended: Drive in negative direction of rotation to the next modulo position (without modulo window) | UINT16 | RO | 0x0000 (0dec) | ||
0x0405 Modulo current: Drive in the last implemented direction of rotation to the next modulo position | UINT16 | RO | 0x0000 (0dec) | ||
0x0415 Modulo current extended: Drive in the last implemented direction of rotation to the next modulo position (without modulo window) | UINT16 | RO | 0x0000 (0dec) | ||
0x0006 Additive: New target position relative/additive to the last target position | UINT16 | RO | 0x0000 (0dec) | ||
0x1006 Additive (Change): Change during an active travel command | UINT16 | RO | 0x0000 (0dec) | ||
0x6000 Calibration, PLC cam: Calibration with cam | UINT16 | RO | 0x0000 (0dec) | ||
0x6100 Calibration, HW sync: Calibration with cam and C-track | UINT16 | RO | 0x0000 (0dec) | ||
0x6E00 Calibration, set manual: Set calibration manually | UINT16 | RO | 0x0000 (0dec) | ||
0x6E01 Calibration, set manual auto: Set automatic calibration, for "Enable = 1" | UINT16 | RO | 0x0000 (0dec) | ||
0x6F00 Calibration, clear manual: Clear calibration manually | UINT16 | RO | 0x0000 (0dec) | ||
7021:23 | Acceleration | Acceleration specification | UINT16 | RO | 0x0000 (0dec) |
7021:24 | Deceleration | Deceleration specification | UINT16 | RO | 0x0000 (0dec) |
Index 9010 STM Info data Ch.1
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9010:0 | STM Info data Ch.1 | Maximum subindex | UINT8 | RO | 0x0C (12dec) |
9010:01 | Status word |
| UINT16 | RO | 0x0000 (0dec) |
9010:08 | Motor velocity |
| INT16 | RO | 0x0000 (0dec) |
9010:09 | Internal position |
| UINT32 | RO | 0x00000000 (0dec) |
9010:0A | Status word 2 |
| UINT16 | RO | 0x0000 (0dec) |
9010:0B | Motor load |
| UINT16 | RO | 0x0000 (0dec) |
9010:0C | Motor smart current |
| UINT8 | RO | 0x00 (0dec) |
Index 9020 POS Info data Ch.1
|
Index (hex) | Motor smart current>Name | Meaning | UINT8>Data type | RO>Flags | 0x00 (0dec)>default |
|---|---|---|---|---|---|
9020:0 | POS Info data Ch.1 | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
9020:01 | Status word |
| UINT16 | RO | 0x0000 (0dec) |
9020:03 | State (drive controller) |
| UINT16 | RO | 0xFFFF (65535dec) |
Index 9020 POS Info data Ch.1
|
Index (hex) | State (drive controller)>Name | Meaning | UINT16>Data type | RO>Flags | 0xFFFF (65535dec)>default |
|---|---|---|---|---|---|
9020:0 | POS Info data Ch.1 | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
9020:01 | Status word |
| UINT16 | RO | 0x0000 (0dec) |
9020:03 | State (drive controller) |
| UINT16 | RO | 0xFFFF (65535dec) |
Index A010 STM Diag data Ch.1
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A010:0 | STM Diag data Ch.1 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
A010:01 | Saturated |
| BOOLEAN | RO | 0x00 (0dec) |
A010:02 | Over temperature |
| BOOLEAN | RO | 0x00 (0dec) |
A010:03 | Torque overload |
| BOOLEAN | RO | 0x00 (0dec) |
A010:04 | Under voltage |
| BOOLEAN | RO | 0x00 (0dec) |
A010:05 | Over voltage |
| BOOLEAN | RO | 0x00 (0dec) |
A010:06 | Short circuit |
| BOOLEAN | RO | 0x00 (0dec) |
A010:08 | No control power |
| BOOLEAN | RO | 0x00 (0dec) |
A010:09 | Misc error |
| BOOLEAN | RO | 0x00 (0dec) |
A010:0A | Configuration |
| BOOLEAN | RO | 0x00 (0dec) |
A010:0B | Motor stall |
| BOOLEAN | RO | 0x00 (0dec) |
A010:11 | Actual operation mode |
| BIT4 | RO | 0x00 (0dec) |
Index A020 POS Diag data Ch.1
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A020:0 | POS Diag data Ch.1 | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
A020:01 | Command rejected |
| BOOLEAN | RO | 0x00 (0dec) |
A020:02 | Command aborted |
| BOOLEAN | RO | 0x00 (0dec) |
A020:03 | Target overrun |
| BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | Maximum sub-index | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0003 (3dec) |
Index F008 Code word
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word |
| UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list | Maximum subindex | UINT8 | RW | 0x03 (3dec) |
F010:01 | SubIndex 001 |
| UINT32 | RW | 0x000001FF (511dec) |
F010:02 | SubIndex 002 |
| UINT32 | RW | 0x000002BF (703dec) |
F010:03 | SubIndex 003 |
| UINT32 | RW | 0x000002C0 (704dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F081:0 | Download revision | Reserved | UINT8 | RO | 0x01 (1dec) |
F081:01 | Revision number | Reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F80F STM Vendor data
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F80F:0 | STM Vendor data | Maximum subindex | UINT8 | RO | 0x09 (9dec) |
F80F:04 | Warning temperature |
| INT8 | RW | 0x50 (80dec) |
F80F:05 | Switch off temperature |
| INT8 | RW | 0x64 (100dec) |
F80F:09 | Maximum current |
| UINT16 | RW | 0x1DC9 (7625dec) |
Index F81F STM Vendor data 2
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F81F:0 | STM Vendor data 2 | Maximum subindex | UINT8 | RO | 0x0A (10dec) |
F81F:01 | Slope control low side |
| BIT2 | RW | 0x00 (0dec) |
F81F:03 | Slope control high side |
| BIT2 | RW | 0x00 (0dec) |
F81F:05 | Sense voltage |
| BIT1 | RW | 0x00 (0dec) |
F81F:08 | Blank time |
| BIT2 | RW | 0x03 (3dec) |
Index F900 STM Info data
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F900:0 | STM Info data | Maximum subindex | UINT8 | RO | 0x07 (7dec) |
F900:01 | Software version (driver) |
| STRING | RO |
|
F900:02 | Internal temperature |
| INT8 | RO | 0x00 (0dec) |
F900:04 | Control voltage |
| UINT16 | RO | 0x0000 (0dec) |
F900:05 | Motor supply voltage |
| UINT16 | RO | 0x0000 (0dec) |
F900:06 | Cycle time |
| UINT16 | RO | 0x0000 (0dec) |
F900:07 | Motor supply current |
| UINT16 | RO | 0x0000 (0dec) |