Objects for commissioning
Index 1011 Restore default parameters
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1011:0 | Restore default parameters | Restore default parameters | UINT8 | RO | 0x01 (1dec) |
1011:01 | SubIndex 001 | If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. | UINT32 | RW | 0x00000000 (0dec) |
Index 8000 ENC Settings Ch.1
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | ENC Settings Ch.1 | Maximum subindex | UINT8 | RO | 0x0F (15dec) |
8000:08 | Disable filter | Deactivates the input filters. | BOOLEAN | RW | 0x00 (0dec) |
8000:0A | Enable micro increments | The lower 8 bits of the counter value are extrapolated. | BOOLEAN | RW | 0x00 (0dec) |
8000:0E | Reversion of rotation | Activates reversion of rotation of the encoder. | BOOLEAN | RW | 0x00 (0dec) |
Index 8010 STM Motor Settings Ch.1
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | STM Motor Settings Ch.1 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
8010:01 | Maximal current | Maximum permanent motor coil current (unit: 1 mA) | UINT16 | RW | 0x1388 (5000dec) |
8010:02 | Reduced current | Reduced coil current (reduced torque, unit: 1 mA) | UINT16 | RW | 0x09C4 (2500dec) |
8010:03 | Nominal voltage | Nominal voltage (supply voltage) of the motor (unit: 1 mV) | UINT16 | RW | 0xC350 (50000dec) |
8010:06 | Motor fullsteps | Motor full steps per revolution | UINT16 | RW | 0x00C8 (200dec) |
8010:07 | Encoder increments (4-fold) | Encoder increments per revolution (quadruple evaluation) | UINT16 | RW | 0x0000 (0dec) |
8010:09 | Start velocity | Maximum possible start velocity of the motor | UINT16 | RW | 0x0000 (0dec) |
8010:10 | Drive on delay time | Switch-on delay of the driver stage (unit: ms) | UINT16 | RW | 0x0064 (100dec) |
8010:11 | Drive off delay time | Switch-off delay of the driver stage (unit: ms) | UINT16 | RW | 0x0096 (150dec) |
Index 8012 STM Features Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
8012:0 | STM Features Ch.1 | Maximum subindex | UINT8 | RO | 0x45 (69dec) | |
8012:01 | Operation mode | Operation mode | BIT4 | RW | 0x00 (0dec) | |
0 | Automatic | |||||
1 | Direct velocity | |||||
2 | Velocity controller | |||||
3 | Position controller | |||||
8012:05 | Speed range | Preselection of the speed range | BIT3 | RW | 0x01 (1dec) | |
0 | 1000 full steps/second | |||||
1 | 2000 full steps/second | |||||
2 | 4000 full steps/second | |||||
3 | 8000 full steps/second | |||||
4 | 16000 full steps/second | |||||
5 | 32000 full steps/second | |||||
8012:08 | Feedback type | Selection of the feedback system | BIT1 | RW | 0x01 (1dec) | |
0 | External encoder | |||||
1 | Internal counter | |||||
8012:09 | Invert motor polarity | Activates reversal of the motor rotation direction. | BOOLEAN | RW | 0x00 (0dec) | |
8012:11 | Select info data 1 | Select "Info data 1" (see 0x6010:11) | UINT8 | RW | 0x00 (0dec) | |
0 | Status word | |||||
1 | reserved | |||||
... | ... | |||||
6 | reserved | |||||
7 | Current velocity (value range +/- 10000) | |||||
8 | reserved | |||||
9 | Status word 2 | |||||
10 | Motor: Load | |||||
11 | Motor: "Smart Current" | |||||
12 | reserved | |||||
... | ... | |||||
100 | reserved | |||||
101 | Internal temperature of the driver card | |||||
... | reserved | |||||
103 | Control voltage | |||||
104 | Motor supply: Voltage | |||||
... | reserved | |||||
106 | Motor supply: Current | |||||
107 | reserved | |||||
... | ... | |||||
149 | reserved | |||||
150 | Position interface - status word | |||||
151 | Position interface - status of the internal state machine | |||||
152 | Position interface – lag error (low word) | |||||
153 | Position interface – lag error (high word) | |||||
154 | reserved | |||||
... | ... | |||||
255 | reserved | |||||
Index 8012 STM Features Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
8012:19 | Select info data 2 | Selection "Info data 2" (see 0x8012:11) | UINT8 | RW | 0x09 (9dec) | |
8012:30 | Invert digital input 1 | Inversion of digital input 1 | BOOLEAN | RW | 0x00 (0dec) | |
8012:31 | Invert digital input 2 | Inversion of digital input 2 | BOOLEAN | RW | 0x00 (0dec) | |
8012:32 | Function for input 1 | Selection of the function for input 1 | BIT4 | RW | 0x00 (0dec) | |
0 | Normal input | |||||
1 | Hardware Enable | |||||
8012:36 | Function for input 2 | Selection of the function for input 2 | BIT4 | RW | 0x00 (0dec) | |
0 | Normal input | |||||
1 | Hardware Enable | |||||
8012:3A | Function for output 1 | Selection of the function for output 1 | BIT4 | RW | 0x00 (0dec) | |
0 | Normal output | |||||
1 | Brake | |||||
8012:45 | Microstepping | 0 | Full step | BIT4 | RW | 0x08 (8dec) |
1 | Half step | |||||
2 | 1/4 micro-step | |||||
3 | 1/8 micro-step | |||||
4 | 1/16 micro-step | |||||
5 | 1/32 micro-step | |||||
6 | 1/64 micro-step | |||||
7 | 1/128 micro-step | |||||
8 | 1/256 micro-step | |||||
Index 8013 STM Controller Settings 2 Ch.1
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8013:0 | STM Controller Settings 2 Ch.1 | Maximum subindex | UINT8 | RO | 0x07 (7dec) |
8013:01 | Kp factor (velo./pos.) | Kp control factor (proportional component) for the velocity controller (unit: 0.001) | UINT16 | RW | 0x03E8 (1000dec) |
8013:02 | Ki factor (velo./pos.) | Ki control factor (integral component) for the velocity controller (unit: 0.001) | UINT16 | RW | 0x0000 (0dec) |
8013:03 | Inner window (velo./pos.) | Inner window for the I component of the velocity controller (unit: 1%) | UINT8 | RW | 0x00 (0dec) |
8013:05 | Outer window (velo./pos.) | Outer window for the I component of the velocity controller (unit: 1%) | UINT8 | RW | 0x00 (0dec) |
8013:06 | Filter cut off frequency (velo./pos.) | Filter limit frequency of the velocity controller (low-pass, unit: 1 Hz) | UINT16 | RW | 0x0000 (0dec) |
8013:07 | Ka factor (velo./pos.) | Ka control factor of the velocity/position controller | UINT16 | RW | 0x0000 (0dec) |
Index 8014 STM Motor Features Ch.1
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8014:0 | STM Motor Features Ch.1 | Maximum subindex | UINT8 | RO | 0x31 (49dec) |
8014:01 | Chopper: Mode |
| BIT2 | RW | 0x00 (0dec) |
8014:03 | Chopper: Off time |
| BIT4 | RW | 0x05 (5dec) |
8014:07 | Chopper: Comparator disabled |
| BOOLEAN | RW | 0x00 (0dec) |
8014:08 | Chopper: Fast decay time |
| BIT4 | RW | 0x03 (3dec) |
8014:0C | Chopper: Sine wave offset |
| BIT4 | RW | 0x03 (3dec) |
8014:11 | Chopper: Hysteresis start value |
| BIT3 | RW | 0x02 (2dec) |
8014:14 | Chopper: Hysteresis end value |
| BIT4 | RW | 0x06 (6dec) |
8014:18 | Chopper: Hysteresis decrement time |
| BIT2 | RW | 0x00 (0dec) |
8014:1A | Stall guard: Filter enable |
| BOOLEAN | RW | 0x01 (1dec) |
8014:1B | Stall guard: Current up step width |
| BIT2 | RW | 0x00 (0dec) |
8014:1D | Stall guard: Current down step speed |
| BIT2 | RW | 0x00 (0dec) |
8014:1F | Stall guard: Minimum current |
| BIT1 | RW | 0x00 (0dec) |
8014:21 | Stall guard: Minimum value |
| BIT4 | RW | 0x00 (0dec) |
8014:25 | Stall guard: Hysteresis value |
| BIT4 | RW | 0x00 (0dec) |
8014:31 | Stall guard: Threshold value |
| INT8 | RW | 0x01 (1dec) |
Index 8020 POS Settings Ch.1
|
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8020:0 | POS Settings Ch.1 | Maximum subindex | UINT8 | RO | 0x0F (15dec) |
8020:01 | Velocity min. | Minimum target velocity (range: 0 ... 10000) | INT16 | RW | 0x0064 (100dec) |
8020:02 | Velocity max. | Maximum target velocity (range: 0 ... 10000) | INT16 | RW | 0x2710 (10000dec) |
8020:03 | Acceleration pos. | Acceleration in positive direction of rotation (unit: 1 ms) | UINT16 | RW | 0x03E8 (1000dec) |
8020:04 | Acceleration neg. | Acceleration in negative direction of rotation (unit: 1 ms) | UINT16 | RW | 0x03E8 (1000dec) |
8020:05 | Deceleration pos. | Deceleration in positive direction of rotation (unit: 1 ms) | UINT16 | RW | 0x03E8 (1000dec) |
8020:06 | Deceleration neg. | Deceleration in negative direction of rotation (unit: 1 ms) | UINT16 | RW | 0x03E8 (1000dec) |
8020:07 | Emergency deceleration | Emergency deceleration (both directions of rotation, unit: 1 ms) | UINT16 | RW | 0x0064 (100dec) |
8020:08 | Calibration position | Calibration position | UINT32 | RW | 0x00000000 (0dec) |
8020:09 | Calibration velocity (towards plc cam) | Calibration velocity towards the cam (range: 0 ... 10000) | INT16 | RW | 0x0064 (100dec) |
8020:0A | Calibration Velocity (off plc cam) | Calibration velocity away from the cam (range: 0 ... 10000) | INT16 | RW | 0x000A (10dec) |
8020:0B | Target window | Target window | UINT16 | RW | 0x000A (10dec) |
8020:0C | In-Target timeout | Timeout at target position (unit: 1 ms) | UINT16 | RW | 0x03E8 (1000dec) |
8020:0D | Dead time compensation | Dead time compensation (unit: 1 µs) | INT16 | RW | 0x0032 (50dec) |
8020:0E | Modulo factor | Modulo factor/position | UINT32 | RW | 0x00000000 (0dec) |
8020:0F | Modulo tolerance window | Tolerance window for modulo positioning | UINT32 | RW | 0x00000000 (0dec) |
Index 8021 POS Features Ch.1
|
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
8021:0 | POS Features Ch.1 | Maximum subindex | UINT8 | RO | 0x14 (20dec) | |
8021:01 | Start type | Standard start type | UINT16 | RW | 0x0001 (1dec) | |
8021:11 | Time information | Time information in subindex 0x6pp0:22 ("Actual drive time") | BIT2 | RW | 0x00 (0dec) | |
0 | Elapsed time: current drive time since start of the travel command | |||||
... | reserved | |||||
8021:13 | Invert calibration cam search direction | Inversion of the direction of rotation towards the cam | BOOLEAN | RW | 0x01 (1dec) | |
8021:14 | Invert sync impulse search direction | Inversion of the direction of rotation away from the cam | BOOLEAN | RW | 0x00 (0dec) | |
Index FB00 STM Command
|
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
FB00:0 | STM Command | Maximum subindex | UINT8 | RO | 0x03 (3dec) | |
FB00:01 | Request | Requesting a command | OCTET-STRING[2] | RW | {0} | |
0x8000 | Software reset | |||||
FB00:02 | Status | Status of the command | UINT8 | RO | 0x00 (0dec) | |
0 | No error, without return value | |||||
1 | No error, with return value | |||||
2 | With error, without return value | |||||
3 | With error, with return value | |||||
... | reserved | |||||
255 | Command execution active | |||||
FB00:03 | Response | Return value of the executed command (dependent on the command) | OCTET-STRING[4] | RO | {0} | |