Device EP7041-4032

Index (hex)

Name

1000

Device type

1008

Device name

1009

Hardware version

100A

Software version

1011

Restore default parameters

1018

Identity

10E2

Manufacturer-specific Identification Code

10F0

Backup parameter handling

10F3

Diagnosis History

10F8

Timestamp Object

1400

ENC RxPDO-Par Control compact

1401

ENC RxPDO-Par Control

1403

STM RxPDO-Par Position

1404

STM RxPDO-Par Velocity

1405

POS RxPDO-Par Control compact

1406

POS RxPDO-Par Control

1407

POS RxPDO-Par Control 2

1600

ENC RxPDO-Map Control compact

1601

ENC RxPDO-Map Control

1602

STM RxPDO-Map Control

1603

STM RxPDO-Map Position

1604

STM RxPDO-Map Velocity

1605

POS RxPDO-Map Control compact

1606

POS RxPDO-Map Control

1607

POS RxPDO-Map Control 2

1800

ENC TxPDO-Par Status compact

1801

ENC TxPDO-Par Status

1806

POS TxPDO-Par Status compact

1807

POS TxPDO-Par Status

1A00

ENC TxPDO-Map Status compact

1A01

ENC TxPDO-Map Status

1A03

STM TxPDO-Map Status

1A04

STM TxPDO-Map Synchron info data

1A05

STM TxPDO-Map Motor load

1A06

POS TxPDO-Map Status compact

1A07

POS TxPDO-Map Status

1A08

STM TxPDO-Map Internal position

1A09

STM TxPDO-Map External position

1A0A

POS TxPDO-Map Actual position lag

1C00

Sync manager type

1C12

RxPDO assign

1C13

TxPDO assign

1C32

SM output parameter

1C33

SM input parameter

6000

ENC Inputs Ch.1

6010

STM Inputs Ch.1

6020

POS Inputs Ch.1

Index (hex)

Name

7000

ENC Outputs Ch.1

7010

STM Outputs Ch.1

7020

POS Outputs Ch.1

7021

POS Outputs 2 Ch.1

8000

ENC Settings Ch.1

8010

STM Motor Settings Ch.1

8012

STM Features Ch.1

8013

STM Controller Settings 2 Ch.1

8014

STM Motor Features Ch.1

8020

POS Settings Ch.1

8021

POS Features Ch.1

9010

STM Info data Ch.1

9020

POS Info data Ch.1

A010

STM Diag data Ch.1

A020

POS Diag data Ch.1

F000

Modular Device Profile

F008

Code word

F010

Module Profile List

F081

Download revision

F80F

STM Vendor data

F81F

STM Vendor data 2

F900

STM Info data

FB00

STM Command