Configuration objects
8000 ENC Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | ENC Settings Ch.1 |
| USINT | RO | 0xE (14dec) |
8000:0E | Reversion of rotation | Inverts the counting direction of the encoder. | BOOL | RW | 00 |
8010 STM Motor Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | STM Motor Settings Ch.1 |
| USINT | RO | 0x11 (17dec) |
8010:01 | Maximal current | The maximum current in [mA] that the current controller outputs per motor winding. | UINT | RW | 0x1388 (5000dec) |
8010:02 | Reduced current | Coil current at reduced torque in [mA]. The reduced torque is activated by the "STM Control > Control > Reduce torque" bit. | UINT | RW | 0x9C4 (2500dec) |
8010:03 | Nominal voltage | Rated value of the applied supply voltage UP (8...48 V). | UINT | RW | 0xC350 (50000dec) |
8010:06 | Motor fullsteps | Number of full steps per motor revolution. | UINT | RW | 0xC8 (200dec) |
8010:09 | Start velocity | This value is a threshold value. The box keeps the motor at standstill, as long as the speed setting is smaller than this value. It is specified in 0.01 % of the parameter 8012:05 "Speed Range". | UINT | RW | 0x0 (0dec) |
8010:10 | Drive on delay time | The delay in [ms] between enabling the output stage (bit "Enable") and setting the bit "Ready". (deactivation of the brake if necessary) | UINT | RW | 0x64 (100dec) |
8010:11 | Drive off delay time | The delay in [ms] between setting the "Ready" bit to 0 and deactivating the output stage. (activation of the brake if necessary) | UINT | RW | 0x96 (150dec) |
8012 STM Features Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8012:0 | STM Features Ch.1 |
| USINT | RO | 0x45 (69dec) |
8012:01 | Operation mode | Controller operation mode Possible values:
If the value 0 "Automatic" is set, the controller operation mode is set automatically based on the activated process data objects. You can find the automatically set operation mode in parameter A010:11 "Actual operation mode". | USINT | RW | 0x0 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8012:05 | Speed range | Preselection of the speed range. Possible values:
Important: If you are using TwinCAT NC, you must recalculate the "Reference Velocity" each time you change the "Speed range", see chapter Axis. | USINT | RW | 0x1 (1dec) |
8012:09 | Invert motor polarity | Reverses the direction of rotation of the motor. | BOOL | RW | 00 |
8012:11 | Select info data 1 | Choice of operating data to be transmitted in the process value "STM Synchron info data > Info data 1". Possible values:
| USINT | RW | 0x0 (0dec) |
8012:19 | Select info data 2 | Choice of operating data to be transmitted in the process value "STM Synchron info data > Info data 2". Possible values:
| USINT | RW | 0x9 (9dec) |
8012:30 | Invert digital input 1 | Inverts the input level of input DI1 (X01, pin 4). | BOOL | RW | 00 |
8012:31 | Invert digital input 2 | Inverts the input level of input DI2 (X02, pin 4). | BOOL | RW | 00 |
8012:32 | Function for input 1 | Function of input DI1 (X01, pin 4) Possible values:
| USINT | RW | 0x0 (0dec) |
8012:36 | Function for input 2 | Function of input DI2 (X02, pin 4) Possible values:
| USINT | RW | 0x0 (0dec) |
8012:3A | Function for output 1 | Function of the brake output on X03 Possible values:
| USINT | RW | 0x0 (0dec) |
8012:45 | Microstepping | Microstep resolution Possible values:
| USINT | RW | 0x8 (8dec) |
8013 STM Controller Settings 2 Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8013:0 | STM Controller Settings 2 Ch.1 |
| USINT | RO | 0x8 (8dec) |
8013:01 | Kp factor (velo./pos.) | Proportional component of the controller | UINT | RW | 0x3E8 (1000dec) |
8013:02 | Ki factor (velo./pos.) | Integral component of the controller | UINT | RW | 0x0 (0dec) |
8013:03 | Inner window (velo./pos.) | Inner window of the integral component in [%] | USINT | RW | 0x0 (0dec) |
8013:05 | Outer window (velo./pos.) | Outer window of the integral component in [%] | USINT | RW | 0x0 (0dec) |
8013:06 | Filter cut off frequency (velo./pos.) | Low-pass filter cut-off frequency Unit: Hz | UINT | RW | 0x0 (0dec) |
8013:07 | Ka factor (velo./pos.) | Factor for adjusting the output current in acceleration phases | UINT | RW | 0x0 (0dec) |
8013:08 | Kd factor (velo./pos.) | Factor for adjusting the output current in braking phases | UINT | RW | 0x0 (0dec) |
8014 STM Motor Features Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8014:0 | STM Motor Features Ch.1 |
| USINT | RO | 0x31 (49dec) |
8014:01 | Chopper: Mode | Possible values:
| USINT | RW | 0x0 (0dec) |
8014:03 | Chopper: Off time | Possible values:
| USINT | RW | 0x5 (5dec) |
8014:07 | Chopper: Comparator disabled |
| BOOL | RW | 00 |
8014:08 | Chopper: Fast decay time | Possible values:
| USINT | RW | 0x3 (3dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8014:0C | Chopper: Sine wave offset | Possible values:
| USINT | RW | 0x3 (3dec) |
8014:11 | Chopper: Hysteresis start value | Possible values:
| USINT | RW | 0x2 (2dec) |
8014:14 | Chopper: Hysteresis end value | Possible values:
| USINT | RW | 0x6 (6dec) |
8014:18 | Chopper: Hysteresis decrement time | Possible values:
| USINT | RW | 0x0 (0dec) |
8014:1A | Stall guard: Filter enable |
| BOOL | RW | 01 |
8014:1B | Stall guard: Current up step width | Possible values:
| USINT | RW | 0x0 (0dec) |
8014:1D | Stall guard: Current down step speed | Possible values:
| USINT | RW | 0x0 (0dec) |
8014:1F | Stall guard: Minimum current | Possible values:
| BOOL | RW | 00 |
8014:21 | Stall guard: Minimum value | Possible values:
| USINT | RW | 0x0 (0dec) |
8014:25 | Stall guard: Hysteresis value | Possible values:
| USINT | RW | 0x0 (0dec) |
8014:31 | Stall guard: Threshold value |
| SINT | RW | 0x1 (1dec) |
8020 POS Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8020:0 | POS Settings Ch.1 |
| USINT | RO | 0x11 (17dec) |
8020:01 | Velocity min. | Settings for the Positioning Interface; see chapter Parameter set | INT | RW | 0x64 (100dec) |
8020:02 | Velocity max. | INT | RW | 0x2710 (10000dec) | |
8020:03 | Acceleration pos. | UINT | RW | 0x3E8 (1000dec) | |
8020:04 | Acceleration neg. | UINT | RW | 0x3E8 (1000dec) | |
8020:05 | Deceleration pos. | UINT | RW | 0x3E8 (1000dec) | |
8020:06 | Deceleration neg. | UINT | RW | 0x3E8 (1000dec) | |
8020:07 | Emergency deceleration | UINT | RW | 0x64 (100dec) | |
8020:08 | Calibration position | UDINT | RW | 0x0 (0dec) | |
8020:09 | Calibration velocity (towards plc cam) | INT | RW | 0x64 (100dec) | |
8020:0A | Calibration Velocity (off plc cam) | INT | RW | 0xA (10dec) | |
8020:0B | Target window | UINT | RW | 0xA (10dec) | |
8020:0C | In-Target timeout | UINT | RW | 0x3E8 (1000dec) | |
8020:0D | Dead time compensation | INT | RW | 0x32 (50dec) | |
8020:0E | Modulo factor | UDINT | RW | 0x0 (0dec) | |
8020:0F | Modulo tolerance window | UDINT | RW | 0x0 (0dec) | |
8020:10 | Position lag max. | UINT | RW | 0x0 (0dec) | |
8020:11 | Calibration acceleration (around plc cam) | UINT | RW | 0x0 (0dec) |
8021 POS Features Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8021:0 | POS Features Ch.1 |
| USINT | RO | 0x16 (22dec) |
8021:01 | Start type | Settings for the Positioning Interface; see chapter Parameter set | UINT | RW | 0x1 (1dec) |
8021:11 | Time information | USINT | RW | 0x0 (0dec) | |
8021:13 | Invert calibration cam search direction | BOOL | RW | 01 | |
8021:14 | Invert sync impulse search direction | BOOL | RW | 00 | |
8021:15 | Emergency stop on position lag error | BOOL | RW | 00 | |
8021:16 | Enhanced diag history | BOOL | RW | 00 |
F80F STM Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F80F:0 | STM Vendor data |
| USINT | RO | 0x9 (9dec) |
F80F:04 | Warning temperature | Temperature threshold value in [°C] for reporting an overtemperature warning. | SINT | RW | 0x50 (80dec) |
F80F:05 | Switch off temperature | Temperature threshold value in [°C] for shutdown of the output stage. | SINT | RW | 0x64 (100dec) |
F80F:09 | Maximum current |
| UINT | RW | 0x1DC9 (7625dec) |
F81F STM Vendor data 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F81F:0 | STM Vendor data 2 |
| USINT | RO | 0x8 (8dec) |
F81F:01 | Slope control low side | Possible values:
| USINT | RW | 0x3 (3dec) |
F81F:03 | Slope control high side | Possible values:
| USINT | RW | 0x3 (3dec) |
F81F:05 | Sense voltage | Possible values:
| BOOL | RW | 00 |
F81F:08 | Blank time | Possible values:
| USINT | RW | 0x2 (2dec) |