Configuration objects

8000 FB Settings Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

8000:0

FB Settings Ch.1

 

USINT

RO

0x11 (17dec)

8000:01

Invert Feedback Direction

Inverts the encoder counting direction by reversing the sign of the position value

Note: Parameter 8008:01 also inverts the counting direction. If both are TRUE at the same time, the counting direction is not inverted.

BOOL

RW

00

8000:11

Device Type

UDINT

RW

0x7 (7dec)

8008 FB BiSS Settings Ch.1

This object contains the configuration parameters for the encoder. For parameterization, see also chapter Encoder.

Index (hex)

Name

Meaning

Data type

Flags

Default

8008:0

FB BiSS Settings Ch.1

 

USINT

RO

0x18 (24dec)

8008:01

Invert Feedback Direction

Inverts the encoder counting direction.

Note: Parameter 8000:01 also inverts the counting direction. If both are TRUE at the same time, the counting direction is not inverted.

BOOL

RW

00

8008:02

Disable Status Bits

Deactivates the evaluation of the status bits "Warning" and "Error" sent by the BiSS® C encoder.

BOOL

RW

00

8008:03

CRC Invert

Determines whether the CRC is transmitted inverted

BOOL

RW

01

8008:11

CRC Polynomial

The CRC polynomial used by the BiSS® C encoder to calculate the checksum

UDINT

RW

0x43 (67dec)

8008:12

Supply Voltage

Encoder supply voltage in [0.1 V]

This parameter can only be changed after activation, see chapter Setting the encoder supply voltage.

Possible values:

  • 50: 5 VDC
  • 90: 9 VDC

USINT

RW

0x32 (50dec)

8008:13

Clock Frequency

Possible values:

  • 0dec: 10 MHz
  • 1dec: 5 MHz
  • 2dec: 3,33 MHz
  • 3dec: 2,5 MHz
  • 4dec: 2 MHz
  • 9dec: 1 MHz
  • 17dec: 500 kHz
  • 19dec: 250 kHz

USINT

RW

0x0 (0dec)

8008:14

Coding

Possible values:

  • 0dec: Dual Code
  • 1dec: Gray Code

USINT

RW

0x0 (0dec)

8008:15

Multiturn [Bit]

Multi-turn encoder resolution

USINT

RW

0xC (12dec)

8008:16

Singleturn [Bit]

Single-turn encoder resolution

USINT

RW

0xD (13dec)

8008:17

Offset LSB Bits [Bit]

Number of bits that the encoder transmits following the position data, if applicable

USINT

RW

0x0 (0dec)

8008:18

Mode

Possible values:

  • 0dec: BiSS-C
  • 1dec: SSI

USINT

RW

0x0 (0dec)

B008 FB BiSS Command Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

B008:0

FB BiSS Command Ch.1

 

USINT

RO

0x3 (3dec)

B008:01

Request

Command

ARRAY [0..68] OF BYTE

RW

-

B008:02

Status

Status of the command currently being executed

USINT

RO

-

B008:03

Response

Return value

ARRAY [0..68] OF BYTE

RO

-