Device EP7041-0000

Index (hex)

Name

1000

Device type

1008

Device name

1009

Hardware version

100A

Software version

1011

Restore default parameters

1018

Identity

10F0

Backup parameter handling

10F3

Diagnosis History

10F8

Actual Time Stamp

1600

FB RxPDO-Map Outputs Ch.1

1800

FB TxPDO-Par Inputs Ch.1

1802

FB TxPDO-Par Inputs Ch.1 compact

1A00

FB TxPDO-Map Inputs Ch.1

1A02

FB TxPDO-Map Inputs Ch.1 compact

1C00

Sync manager type

1C12

RxPDO assign

1C13

TxPDO assign

1C32

SM output parameter

1C33

SM input parameter

6000

FB Inputs Ch.1

7000

FB Outputs Ch.1

8000

FB Settings Ch.1

8008

FB BiSS Settings Ch.1

A008

FB BiSS Diag data Ch.1

B008

FB BiSS Command Ch.1

F000

Modular device profile

F008

Code word

F010

Module list