Standard objects
1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT device: the low word contains the used CoE profile (5001). The high word contains the module profile according to the modular device profile. | UDINT | RO | 0x89130102 (2299724034dec) |
1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT device | STRING(11) | RO | EP7041-0000 |
1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT device | STRING(2) | RO | - |
100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING(2) | RO | - |
1011 Restore default parameters
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1011:0 | Restore default parameters | Restoring the delivery state, see chapter Restore the delivery state | USINT | RO | 0x1 (1dec) |
1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the device | USINT | RO | 0x4 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT device | UDINT | RO | 0x2 (2dec) |
1018:02 | Product code | Product code of the EtherCAT device | UDINT | RO | 0x1B814052 (461455442dec) |
1018:03 | Revision | Revision number of the EtherCAT devices. The low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description | UDINT | RO | - |
1018:04 | Serial number | Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 | UDINT | RO | - |
10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling |
| USINT | RO | 0x1 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UDINT | RO | - |
10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History |
| USINT | RO | 0x37 (55dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages | USINT | RO | - |
10F3:02 | Newest Message | Subindex of the newest message | USINT | RO | - |
10F3:03 | Newest Acknowledged Message | Subindex of the last acknowledged message | USINT | RW | - |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOL | RO | - |
10F3:05 | Flags | - | UINT | RW | - |
10F3:06 | Diagnosis Message 001 | - | ARRAY [0..27] OF BYTE | RO | - |
10F3:07 | Diagnosis Message 002 | - | ARRAY [0..27] OF BYTE | RO | - |
10F3:08 | Diagnosis Message 003 | - | ARRAY [0..27] OF BYTE | RO | - |
… | … | … | … | … | … |
10F3:35 | Diagnosis Message 048 | - | ARRAY [0..27] OF BYTE | RO | - |
10F3:36 | Diagnosis Message 049 | - | ARRAY [0..27] OF BYTE | RO | - |
10F3:37 | Diagnosis Message 050 | - | ARRAY [0..27] OF BYTE | RO | - |
10F8 Actual Time Stamp
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F8:0 | Actual Time Stamp | - | ULINT | RO | - |
1600 FB RxPDO-Map Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | FB RxPDO-Map Outputs Ch.1 |
| USINT | RO | 0x3 (3dec) |
1600:01 | SubIndex 001 | PDO Mapping Entry for "Set". | UDINT | RO | 0x7000:01, 1 |
1600:02 | SubIndex 002 | PDO Mapping Entry for "Direction". | UDINT | RO | 0x7000:02, 1 |
1600:03 | SubIndex 003 |
| UDINT | RO | 0x0000:00, 14 |
1800 FB TxPDO-Par Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1800:0 | FB TxPDO-Par Inputs Ch.1 |
| USINT | RO | 0x6 (6dec) |
1800:06 | Exclude TxPDOs |
| ARRAY [0..1] OF BYTE | RO | [021a] |
1802 FB TxPDO-Par Inputs Ch.1 compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1802:0 | FB TxPDO-Par Inputs Ch.1 compact |
| USINT | RO | 0x6 (6dec) |
1802:06 | Exclude TxPDOs |
| ARRAY [0..1] OF BYTE | RO | [001a] |
1A00 FB TxPDO-Map Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | FB TxPDO-Map Inputs Ch.1 |
| USINT | RO | 0x9 (9dec) |
1A00:01 | SubIndex 001 | PDO Mapping Entry for "Warning". | UDINT | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | PDO Mapping Entry for "Error". | UDINT | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | PDO Mapping Entry for "Ready". | UDINT | RO | 0x6000:03, 1 |
1A00:04 | SubIndex 004 |
| UDINT | RO | 0x0000:00, 5 |
1A00:05 | SubIndex 005 |
| UDINT | RO | 0x0000:00, 4 |
1A00:06 | SubIndex 006 | PDO Mapping Entry for "Diag". | UDINT | RO | 0x6000:0d, 1 |
1A00:07 | SubIndex 007 | PDO Mapping Entry for "TxPDO State". | UDINT | RO | 0x6000:0e, 1 |
1A00:08 | SubIndex 008 | PDO Mapping Entry for "Input Cycle Counter". | UDINT | RO | 0x6000:0f, 2 |
1A00:09 | SubIndex 009 | PDO Mapping Entry for "Position". | UDINT | RO | 0x6000:11, 64 |
1A02 FB TxPDO-Map Inputs Ch.1 compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A02:0 | FB TxPDO-Map Inputs Ch.1 compact |
| USINT | RO | 0x9 (9dec) |
1A02:01 | SubIndex 001 | PDO Mapping Entry for "Warning". | UDINT | RO | 0x6000:01, 1 |
1A02:02 | SubIndex 002 | PDO Mapping Entry for "Error". | UDINT | RO | 0x6000:02, 1 |
1A02:03 | SubIndex 003 | PDO Mapping Entry for "Ready". | UDINT | RO | 0x6000:03, 1 |
1A02:04 | SubIndex 004 |
| UDINT | RO | 0x0000:00, 5 |
1A02:05 | SubIndex 005 |
| UDINT | RO | 0x0000:00, 4 |
1A02:06 | SubIndex 006 | PDO Mapping Entry for "Diag". | UDINT | RO | 0x6000:0d, 1 |
1A02:07 | SubIndex 007 | PDO Mapping Entry for "TxPDO State". | UDINT | RO | 0x6000:0e, 1 |
1A02:08 | SubIndex 008 | PDO Mapping Entry for "Input Cycle Counter". | UDINT | RO | 0x6000:0f, 2 |
1A02:09 | SubIndex 009 | PDO Mapping Entry for "Position". | UDINT | RO | 0x6000:11, 32 |
1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type |
| USINT | RO | 0x4 (4dec) |
1C00:01 | SubIndex 001 |
| USINT | RO | 0x1 (1dec) |
1C00:02 | SubIndex 002 |
| USINT | RO | 0x2 (2dec) |
1C00:03 | SubIndex 003 |
| USINT | RO | 0x3 (3dec) |
1C00:04 | SubIndex 004 |
| USINT | RO | 0x4 (4dec) |
1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign |
| USINT | RO | 0x1 (1dec) |
1C12:01 | SubIndex 001 |
| UINT | RW | 0x16 (22dec) |
1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign |
| USINT | RO | 0x1 (1dec) |
1C13:01 | SubIndex 001 |
| UINT | RW | 0x1A (26dec) |
1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter |
| USINT | RO | 0x20 (32dec) |
1C32:01 | Sync mode |
| UINT | RW | 0x1 (1dec) |
1C32:02 | Cycle time |
| UDINT | RW | 0xF4240 (1000000dec) |
1C32:03 | Shift time |
| UDINT | RO | 0x0 (0dec) |
1C32:04 | Sync modes supported |
| UINT | RO | 0x807 (2055dec) |
1C32:05 | Minimum cycle time |
| UDINT | RO | 0x186A0 (100000dec) |
1C32:06 | Calc and copy time |
| UDINT | RO | 0x0 (0dec) |
1C32:07 | Minimum delay time |
| UDINT | RO | 0x0 (0dec) |
1C32:08 | Command |
| UINT | RW | 0x0 (0dec) |
1C32:09 | Maximum delay time |
| UDINT | RO | 0x0 (0dec) |
1C32:0B | SM event missed counter | - | UINT | RO | - |
1C32:0C | Cycle exceeded counter | - | UINT | RO | - |
1C32:0D | Shift too short counter | - | UINT | RO | - |
1C32:20 | Sync error | - | BOOL | RO | - |
1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter |
| USINT | RO | 0x20 (32dec) |
1C33:01 | Sync mode |
| UINT | RW | 0x22 (34dec) |
1C33:02 | Cycle time |
| UDINT | RW | 0xF4240 (1000000dec) |
1C33:03 | Shift time |
| UDINT | RO | 0x0 (0dec) |
1C33:04 | Sync modes supported |
| UINT | RO | 0x807 (2055dec) |
1C33:05 | Minimum cycle time |
| UDINT | RO | 0x186A0 (100000dec) |
1C33:06 | Calc and copy time |
| UDINT | RO | 0x186A0 (100000dec) |
1C33:07 | Minimum delay time |
| UDINT | RO | 0x0 (0dec) |
1C33:08 | Command |
| UINT | RW | 0x0 (0dec) |
1C33:09 | Maximum delay time |
| UDINT | RO | 0x0 (0dec) |
1C33:0B | SM event missed counter | - | UINT | RO | - |
1C33:0C | Cycle exceeded counter | - | UINT | RO | - |
1C33:0D | Shift too short counter | - | UINT | RO | - |
1C33:20 | Sync error | - | BOOL | RO | - |
F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile |
| USINT | RO | 0x2 (2dec) |
F000:01 | Module index distance |
| UINT | RO | 0x10 (16dec) |
F000:02 | Maximum number of modules |
| UINT | RO | 0x1 (1dec) |
F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | - | UDINT | RO | - |
F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list |
| USINT | RO | 0x1 (1dec) |
F010:01 | SubIndex 001 |
| UDINT | RW | 0x1020000 (16908288dec) |