Connections
Connection | Description | See chapter |
|---|---|---|
X01 | Digital I/O | |
X02 | Digital I/O | |
X03 | Brake connection | |
X04 | Motor connection | |
X05 | Encoder connection | |
X40 | EtherCAT input | |
X41 | EtherCAT forwarding | |
X60 | Supply voltage input | |
X61 | Forwarding the supply voltage |
Connection | Description | See chapter |
|---|---|---|
X01 | Digital I/O | |
X02 | Digital I/O | |
X03 | Brake connection | |
X04 | Motor connection | |
X05 | Encoder connection | |
X40 | EtherCAT input | |
X41 | EtherCAT forwarding | |
X60 | Supply voltage input | |
X61 | Forwarding the supply voltage |